Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Strain Amplifier/Conditioner for Bridge, Load Cell, Transducers

Strain Amplifier/Signal Conditioners Modules for Strain Gages, Load Cells and Transducers

$747.91

Item# DMD-465WB

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $747.91
5-9 $710.51
10-24 $695.56
25-49 $665.64
50-99 $650.68
100+ $635.72

In stock

Lead Time (If not in stock): 38 weeks
Strain Amplifier/Signal Conditioners Modules for Strain Gages, Load Cells and Transducers DMD-465WB DMD-465WB
  • Bridge Excitation 4 to 15 Vdc up to 120 mA
  • Works with Bridge Circuits of 120 Ohms or Higher
  • Adjustable Gain and Offset
  • 6-Wire Bridge Connections

DMD-465WB Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Output Type
Supply Voltage
Number of Inputs
Input Ranges
Other Features


The DMD-460 Series bridge amplifiers are self contained, ac or dc powered signal conditioning modules for strain gages, load cells and bridge-type sensors. The DMD 465 contains a precision differential instrumentation amplifier with voltage output. The DMD 465WB is similar, but has a frequency response to 2 kHz. The DMD 466 is similar to the above units, but with a 4 to 20 mA output instead of a voltage output.

SPECIFICATIONS
Common
Power: Standard 115 Vac or optional 220 Vac ±10% 50/60 Hz or 10 to 36 Vdc 0.7 A @ 10V, 0.17 A @ 36V at maximum excitation load
Operating Temperature: 0 to 70°C (32 to 158°F)
Storage Temperature: -25 to 85°C (-13 to 185°F)
Weight: 510 g (18 oz)
Size: 96 L x 51 W x 73 mm H (3.75 x 2 x 2.87")

Bridge Supply
Excitation Voltage Range: 4 to 15 Vdc
Current Output: 120 mA max
Line and Load Regulation: (0 to 100 mA) 0.05% max
Output Noise: 0.5 mVrms

Voltage Output, DMD-465 and DMD-465WB
Gain Range: 40 to 250 (up to 1000 with external resistor on DMD-465 only)
Dynamic Response:
DMD-465: DC to -3 dB = 3 Hz
DMD-465WB: DC to -3 dB = 2 kHz
Max Output (2 kΩ Load): ±10 Vdc
Output Impedance: 0.01 to 1 Ω
Output Offset: -5 to 2V (DMD-465WB only)
Gain Temp Coefficient: 200 ppm/°C
Input Bias Current: 30 nA
Input Impedance: 3000 MΩ
Output Noise (RTO): @ gain = 100
DMD-465: 120 µVrms
DMD-465WB: 1 Hz to 2 kHz = 2 mV
Input Noise Line Frequency: 15 µV p-p
Common-Mode Rejection: 90 dB @ gain 40, 100 dB @ gain 250
Common-Mode Input Voltage: ±15V

4 to 20 mA Transmitter DMD-466
Output: 4 to 20 mA, 0 to 20 mA
Input Range for 20 mA Output: 10 mV min, 50 mV max
Zero Adjust: 0 to ±12 mA
Linearity: ±0.05% FS
Temperature Stability: 200 ppm/°C
Input Impedance: 1000 MΩ
Common-Mode Rejection: 90 dB
Common-Mode Input Voltage: ±15V
Compliance Voltage: 10 Vdc
Output Noise: 1 µA rms @ gain 0.2 mA/mV, 1 to 100 Hz
Dynamic Response: DC to -3 dB = 3 Hz
Response Time:
200 ms: to 99% of final value, typical
300 ms: to 99.9% of final value, typical
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA

Can this amplifier be used with a bridge having 5kOhm resistors? Thank you very much, José

Asked by: José Figueroa
Hi, that unit is designed for standard 350 ohm bridges it cannot handle a 5000 ohm bridge, the output current would be too small for this unit to detect. We do not offer a unit that can handle a 5000 ohm bridge. Thanks for connecting with us.
Answered by: Jane
Date published: 2019-06-05

I'm only seeing manuals for 465 AC powered model. Where can I get a manual for 466DC?

Asked by: Imatrex
A manual for DMD466-DC is not currently available.
Answered by: Applicatrions Engineer JK
Date published: 2021-07-22

Are these units CE certified?? (DMD466 -120VAC etc)

Asked by: tech company owner
Thank you for contacting Omega with your question. Unfortunately, the DMD-460 series signal conditioners are not CE approved. For a model that is I would suggest the IN-UVI in line conditioner. Please feel free to contact us again if you have additional questions.
Answered by: engineer rf
Date published: 2019-11-21
  • y_2024, m_5, d_18, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_3
  • loc_en_US, sid_DMD-465WB, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 31ms
  • QUESTIONS, PRODUCT
Accessories
AC Power cord with stripped end termination
$13.00
0 In Stock
en-US
en
Save Configuration