Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Non Isolated Loop Powered DIN Rail RTD Input Conditioner

RTD Input Non-Isolated DIN Rail Loop-Powered Signal Conditioner

$129.55

Item# DRSL-RTD-LP

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $129.55
5-9 $123.07
10-24 $120.48
25-49 $115.30
50-99 $112.71
100+ $110.12

In stock

Lead Time (If not in stock): 24 weeks
RTD Input Non-Isolated DIN Rail Loop-Powered Signal Conditioner DRSL-RTD-LP DRSL-RTD-LP
  • 2, 3 or 4-Wire Pt100 RTD Input
  • Powered By the Host (Output) Current Signal Loop
  • High Accuracy Better Than 0.2°C or 0.1% of Selected Range
  • Slimline 6 mm (0.24') Housing

DRSL-RTD-LP Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Input Type
Input Class
Input Ranges
Output Type
Output Class
Supply Voltage Type
Isolation
Programability


The DRSL-RTD-LP RTD input non-isolated DIN rail loop-powered signal conditioner measures a standard 2-, 3- or 4-wire Pt100 temperature sensor and provides a passive analog current output signal. The DRSL-RTD-LP provides a competitive choice in terms of both price and technology for interfacing RTD signals to SCADA systems or PLC equipment. This unit is powered by the host (output) current signal loop. Low power consumption facilitates DIN rail mounting without the need for any air gap. Easy configuration of more than 1000 factory calibrated measurement ranges is done via DIP-switches. The unit operates over a wide temperature range from -25 to 70°C (-13 to 158°F).

SPECIFICATIONS
INPUT
Input Type: 2, 3, or 4-wire Pt100 RTD
Temperature Range: -200 to 850°C (-328 to 1562°F)
Sensor Current, RTD: <150 µA
Sensor Cable Specifications: 50Ω per wire or 50 nF
Effect of Sensor Cable Resistance (3 or 4-Wire RTD): <0.002Ω/Ω
Broken Sensor Detection: >800Ω
Shorted Sensor Detection: <18Ω

OUTPUT
Current Output
Programmable Signal Ranges: 0 to 20 mA and 4 to 20 mA
Range Limits (NAMUR NE43 Out of Range): Below 3.8 mA or above 20.5 mA
Sensor Error Detection (Dip Switch Selectable for Enable or None): Below 3.5 mA or above 23 mA
Incorrect DIP-Switch Setting Identification: Below 3.5 mA or above 23 mA
Output Error Level: DIP switch selectable for upscale or downscale
Load Resistance (Ω): ≤(Vsupply -3.3)/ 0.023
Load Stability: ≤0.01% of span/100Ω

GENERAL
Supply Voltage: 3.3 to 35 Vdc
Voltage Drop: 3.3 Vdc
Power Consumption: 1 W max
Internal Consumption: 0.65 W max
Signal/Noise Ratio: >60 dB
Response Time (0 to 90%, 100 to 10%): <30 ms/300 ms (selectable, provides either fast response or signal dampening as needed).
Accuracy: Better than 0.2°C or ±0.1% of selected range
Temperature Coefficient: ≤±0.02°C/°C
EMC Immunity Influence: <±0.5% of span
Extended EMC Immunity
NAMUR NE 21, A Criterion, Burst: <±1% of span (span = selected input range)

ENVIRONMENTAL
Operating Temperature: -25 to 70°C (-13 to 158°F)
Storage Temperature: -40 to 85°C (-40 to 185°F)
Calibration Temperature: 20 to 28°C (68 to 82°F)
Relative Humidity: 0 to 95% RH non-condensing
Protection Degree: IP20
Installation Area: Pollution degree 2 and measurement/overvoltage category II

MECHANICAL
Dimensions: 113 H x 6.1 W x 115 mm D (4.4 x 0.24 x 4.5")
Weight: 70 g (0.15 lb) approx
DIN Rail Type: DIN EN 60715 - 35 mm
Wire Size: 0.13 x 2.5 mm²/AWG 26 to 12 stranded wire
Screw Terminal Torque: 0.5 Nm
loading all models
loading all reviews
Rated 5 out of 5 by from great product simple to install, precise conversion. recomendation: add TC type T
Date published: 2016-07-25
  • y_2024, m_5, d_29, h_3
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_DRSL-RTD-LP, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 2ms
  • REVIEWS, PRODUCT
loading all QA

I am using a 120 ohm resistor as a test input and getting 3.5mA output. PT100 resistance range is 100 to 138 ohms for 0 to 100C. Switch settings I have for DIP 1, 1 to 10 are off, on, off, on, off, off, on, off, on, on. Appreciate your help.

Asked by: Paul01
Thank you for your inquiry. That switch configuration tells us it is set up for 3 wire RTD and 4-20mA output. 138 ohms simulate 97 degrees C. Assuming all the wiring was done properly, 3.5mA out could still be correct depending on the settings you have for temperature range. Please contact our Data Acquisition group for more details on your specific case at das@omega.com.
Answered by: DA Engineer
Date published: 2020-02-19
  • y_2024, m_5, d_29, h_3CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_DRSL-RTD-LP, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 7ms
  • QUESTIONS, PRODUCT
Accessories
mm DIN rail, 1 m (3.3') length
$18.73
22 In Stock
Module stop (screwed onto power rail to support and hold mounted devices)
$8.18
34 In Stock
en-US
en
Save Configuration