Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Wheatstone Bridge In-Line Amplifier w/ Field Selectable I/O

Wheatstone Bridge In-Line Amplifier

$702.28

Item# IN-UVI

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $702.28
10-24 $667.17
25-49 $653.12
50-99 $625.03
100+ $610.98

In stock

Lead Time (If not in stock): 8 weeks
Wheatstone Bridge In-Line Amplifier IN-UVI IN-UVI
  • Wide Range of Field Selectable Inputs and Outputs
  • Ready-Made Cable Assemblies for Transducer Connection Now Available!
  • Input/Output Isolation
  • Low Thermal Drift

IN-UVI Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Input Type
Input Ranges
Output Type
Isolation


The OMEGA IN-UVI in-line signal conditioner is housed in a rugged stainless steel enclosure, which is connected between the transducer and a readout instrument. The signal conditioner supplies a highly regulated bridge excitation voltage for the transducer and converts the millivolt signal of the transducer to 0 to 5, 0 to 10, ±5, ±10 Vdc or 4 to 20, 12 ± 8 mA.

The IN-UVI features include two selectable excitation voltages, programmable gain amplifier for signals from 0.5 mV/V to 4 mV/V, wide zero adjustment range and an isolated shunt calibration relay for quick field setup. All output options and excitation voltages are field selectable.

Ready-Made Cable Assemblies are now available to connect the IN-UVI to mV/V output sensors and to the power supply and display (see Specs for details).

APPLICATIONS:
Use with Miniature Load Cells
Extent the range of mV/V Pressure Transducers
Wheatstone Bridge Transducers

Specifications
Supply Voltage: 22 to 32 Vdc isolated from output
Isolation Input to Output: 500 Vdc
Capacitance: 0.022 µF
Resistance: 100 MΩ
Input Current: 90 mA maximum (must be capable of supplying 200 mA)
Voltage Output: ±5 volts, ±10 volts at 2 mA maximum
Output Resistance: 60 Ω
Noise: 10 mV peak to peak @ 3 mV/V voltage mode (10 Vdc) 20 uA peak to peak current mode
Short Circuit Protection: Yes +output to -output
Current Output: 4 to 20 mA, 12 mA zero ±8 mA outputs field programmable
Maximum Load Resistance: 700 Ω at 20 mA
Operating Temperature: -20 to 60°C (0 to 140°F)
Response Time: 200 uS (0 to 63%)
Excitation Voltage: 5 or 10 field programmable
Excitation Max Current: 30 mA @ 10 Vdc
Sensor Input Range: 0.5 mV/V to 4 mV/V in 0.5 steps
Shunt Cal: Yes; remotely activated
Environmental Protection: IP65
Long Term Zero Drift: 0.1%/year
Temperature Affects:
Zero: 0.001%/°F (Auto zero front end)
Span: 0.0025%/°F
Linearity: 0.01%
Adjustment Range:
Zero: ±30%
Span: ±20% fine ±40% coarse
Adjustment Location: Behind connector endcaps
EMC Affect: <0.1% per en 61326-1 (industrial)
Dimensions: 134.8 L x 34.8 H x 31.2 mm D (5.3 x 1.37 x 1.23)
Transducer Requirements:
Bridge Excitation: 5 Vdc or 10 Vdc
Bridge Sensitivity: 1 to 8 mV/V @ 5 Vdc EXC, 0.5 to 4 mV/V for 10 Vdc EXC
Bridge Resistance: 350 to 5000 Ω*
* Time constant 0 to 63% (200 µS for a 350 Ω bridges/1.2 mS for a 5000 O bridge)
loading all models
loading all reviews
Rated 1 out of 5 by from Accessory Annoying I bought this because it is readily available albeit a bit pricey. Although it is shown with mating connectors, THEY DON'T COME WITH IT!!! I got it fast but can't use it.
Date published: 2019-03-21
Rated 5 out of 5 by from Quality Item Delivered Fast Delivery was on time and components were exactly what we wanted.
Date published: 2023-01-20
  • y_2024, m_5, d_20, h_5
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_2
  • loc_en_US, sid_IN-UVI, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 35ms
  • REVIEWS, PRODUCT
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 15ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Field Mountable M8 and M12 Connectors
$44.44
0 In Stock
Wheatstone Bridge In-Line Amplifier
$211.17
0 In Stock
Wheatstone Bridge In-Line Amplifier
$211.17
0 In Stock
Wheatstone Bridge In-Line Amplifier
$211.17
0 In Stock
Wheatstone Bridge In-Line Amplifier
$211.17
0 In Stock
Wheatstone Bridge In-Line Amplifier
$211.17
0 In Stock
Wheatstone Bridge In-Line Amplifier
$211.17
0 In Stock
Accessories
The M12 connectors can be attached to existing sensor or extension cables with a 6 to 8 mm cable diameter in the field by means of screw type connections
$40.62
178 In Stock

Related Categories

en-US
en
Save Configuration