Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

DIN Rail Isolated Repeater/Splitter for Bipolar Process Signals

Bipolar Isolated DIN Rail Signal Conditioner/Splitter for Process Signals

$301.67

Item# DRSL-SP3

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $301.67
5-9 $286.59
10-24 $280.55
25-49 $268.49
50-99 $262.45
100+ $256.42

In stock

Lead Time (If not in stock): 24 weeks
Bipolar Isolated DIN Rail Signal Conditioner/Splitter for Process Signals DRSL-SP3 DRSL-SP3
  • Isolation and Conversion of Bipolar Process Voltage and Current Signals to Unipolar/Bipolar Signals
  • Splitter Function: 1 Process Input, 2 Process Outputs
  • Slimline Housing—Only 6 mm (0.24') Wide
  • Multiple Signal Ranges (DIP-Switch Selectable)

DRSL-SP3 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Input Type
Input Class
Input Ranges
Output Type
Output Class
Supply Voltage Type
Isolation
Programability
Additional Feature


The DRSL-SP3 bipolar isolated signal conditioner/splitter provides a competitive choice in terms of both price and technology for galvanic isolation of process voltage or current signals to SCADA systems or PLC equipment. Two process outputs are provided which mirror the single process input.

The DRSL-SP3 can be used for signal conversion of standard bipolar analog process signals into two individual unipolar or bipolar analog signals. The unit offers 4-port isolation, provides surge suppression and protects control systems from transients and noise. The DRSL-SP3 also eliminates ground loops and can be used for measuring floating signals. Low power consumption facilitates DIN rail mounting without the need for any air gap. Factory calibrated measurement ranges are easily configured via DIP switches. The unit operates over a wide temperature range from -25 to 70°C (-13 to 158°F).

SPECIFICATIONS
INPUT
Current Input
Programmable Measurement Ranges: ±10 mA, ±20 mA
Functional Range,
Current Input: -23 to 23 mA
Input Voltage Drop: <1V @ 23 mA
Voltage Input
Programmable Ranges: ±5V, ±10V
Functional Range: -11.5 to 11.5V
Input Resistance: ≥1 MΩ

OUTPUT
No. of Outputs: 2
Current Output
Programmable Signal Ranges: 0 to 20 mA, 4 to 20 mA, ±10 mA, ±20 mA
Functional Range: 0 to 23 mA
Load: 23 mA/300 Ω max (per channel)
Load Stability: ≤0.002% of span (presently selected range)/100 Ω
Current Limit: ≤28 mA
Voltage Output
Programmable Signal Ranges: 0 to 10V, 2 to 10V, 0 to 5V, 1 to 5V
Functional Range: 0 to 11.5V
Load: >10 kΩ min

GENERAL
Supply Voltage (via Power Rail or Connectors): 16.8 to 31.2 Vdc
Power Consumption: 0.8 W max
Internal Consumption: 0.4 W typical/0.65 W max
Isolation: Input/output 1/ output 2/supply
Isolation Voltage (Test): 2.5 kVac
Isolation Voltage (Working): 300 Vac
MTBF: >187 years, according to IEC 61709 (SN29500)
Signal/Noise Ratio: >60 dB
Cut-Off Frequency (3 dB): >100 Hz or 10 Hz (selectable via DIP-switch)
Response Time (0 to 90%, 100 to 10%): <7 ms or <44 ms
Span: Corresponds to the presently selected DIP switch output range
Accuracy: <±0.05% of span
Temperature Coefficient: <±0.01% of span/°C
EMC Immunity Influence: <±0.5% of span
Extended EMC Immunity
NAMUR NE 21, A Criterion, Burst: <±1% of span

ENVIRONMENTAL
Operating Temperature: -25 to 70°C (-13 to 158°F)
Storage Temperature: -40 to 85°C (-40 to 185°F)
Calibration Temperature: 20 to 28°C (68 to 82°F)
Relative Humidity: 0 to 95% RH non-condensing
Protection Degree: IP20
Installation Area: Pollution degree 2 and measurement/overvoltage category II

MECHANICAL
Dimensions: 113 H x 6.1 W x 115 mm D (4.4 x 0.24 x 4.5")
Weight: 70 g (0.15 lb) approx
DIN Rail Type: DIN EN 60715 - 35 mm
Wire Size: 0.13 x 2.5 mm²/ AWG 26 to 12 stranded wire
Screw Terminal Torque: 0.5 Nm
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA

Can this be mounted on a normal din rail?

Asked by: jg70
Thank you for your inquiry. Yes, this signal conditioner can be mounted on any standard 35 mm Din Rail.
Answered by: Application Engineer JB
Date published: 2022-11-17
  • y_2024, m_5, d_18, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_DRSL-SP3, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 8ms
  • QUESTIONS, PRODUCT
Accessories
Power connector unit, 24 Vdc/2.5 A output to power rail
$179.50
5 In Stock
Module stop (screwed onto power rail to support and hold mounted devices)
$8.18
34 In Stock
Power connector unit, 24 Vdc/2.5 A output to power rail
$123.34
5 In Stock
en-US
en
Save Configuration