Universal RTD calibrator and thermometer. Automatically detects 2, 3 and 4 wire connections. PT100 and PT1000 curves. Rugged case included. Easy to read display and dial.
Universal RTD calibrator and thermometer. Automatically detects 2 or 4 wire connections. PT100 and PT1000 curves. Rugged case included. Easy to read display and dial.
Calibrate with simultaneous source identification and measurement. High resolution and accuracy. Select from 14 or 4 thermocouple signal types. Military standard durability.
Calibrate and Source K/J/E/T/R/S/B/N/G/C/D/L/U/P thermocouple signals along with millivolt. 50hr battery life and storage of 3 temperature readings for instant recall.
Calibrate and measure with K/J/E /T/R/S/B/N/G/C/D/L/U thermocouple signals, millivolt and 6 RTD curves. Rugged case and 50 hour battery life. Click here to see the signals
Automatically source and read K/J/E /T/R/S/B/N/G/C/D/L/U thermocouple signals and millivolt. Rugged case, 50hr battery life, large dial and 3 temperature recall settings.
Automatically source and read K, J, E and T thermocouple signals and millivolt. Rugged design and 50 hour battery life. Easy to use dial and 3 storable temperature settings.
The CL535 handheld frequency calibrator w/ totalizer measures pulsed digital signals & sources Sine & Square Waves. Features a full 5 digit display and user Cal points.
Handheld calibrators are tools used in a wide range of industrial, commercial, and laboratory applications. From temperature to voltage to resistance, they provide precise and reliable measurements. Omega Engineering’s wide selection of handheld calibrators are designed to be easy to use and highly accurate, and they're made with a rugged case for durability.
Omega offers thermocouple type & mV calibrators, J,K,T,E thermocouple calibrators, and RTD simulators with multiple or single curves – among others. In addition, many of our handheld calibrators come with features like adjustable dials, 50 hour battery life and storage of three temperature readings.
Our handheld calibrators are perfect for calibrating thermocouples and RTDs – especially in cases where the sensors are fixed to a specific location or need to be calibrated on the spot.