Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

13 Thermocouple Types and Millivolt Calibrator

Universal Thermocouple Calibrator
Warranty
  • RoHS Icon
  • CE Approved

$2,187.38

Item# CL542-PLUS

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $2,187.38
5-9 $2,078.01
10-24 $2,034.26
25-49 $1,946.77
50-99 $1,903.02
100+ $1,859.27

In stock

Lead Time (If not in stock): 5 weeks
Universal Thermocouple Calibrator CL542-PLUS CL542-PLUS
  • Resolution of 0.1°F and ºC Accurate to 0.2°
  • Source and Read 14 T/C Types Plus mV J, K, T, E, R, S, B, N, G, C, D, L (J DIN), U (T DIN) & P (Platinel) -13.000 to 80.000 mV
  • Instantly Select Three Outputs With Check Switch
  • Easily Change T/C Types, Scale (°C and °F)

CL542-PLUS Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Type of Thermocouple Signals
Type of RTD signal
Type of Thermistor Signal
Accuracy Value
Communications Protocol
Battery Run Time
Additional Features


With the CL542-PLUS you can check and calibrate all your thermocouple instruments and measure thermocouple sensors.

Calibrate Directly in Temperature (°C and °F)
Stop carrying around a millivolt source and thermocouple tables. The CL542-PLUS works with the thermocouples you use including Types J, T, E, K, R, S, B, N, G, C, D, L (J-DIN), U (T-DIN) and Platinel II. Easily set any value quickly to within 0.1° with the adjustable digital potentiometer “DIAL” plus store any three temperatures for instant recall with the check switch.

Calibrate Quickly with Automatic Output Stepping
Choose between 2, 3, 5, 11 and 21 steps to automatically increment the output in 100%, 50%, 25%, 10% or 5% of span.

Compatible with All Process Instruments
Connect directly to the thermocouple inputs of smart transmitters, PLCs, DCS and multichannel recorders and verify their outputs or displays. Carry it without worry—it comes protected with a rubber boot and rugged, low profile switch. Easy to operate even in the dark areas of the plant with the backlit display.

SPECIFICATIONS
(Unless otherwise indicated all specifications are rated from a nominal 23°C, 70% RH for 1 year from calibration)
Accuracy: ± (0.008% of Reading + 0.006 mV)
Cold Junction Compensation: ± 0.16°F (±0.1°C)
Millivolt Range: -13.000 to 80.000 mV
Operating Temperature Range: -25 to 60°C (-10 to 140°F)
Relative Humidity Range: 10% ?RH ?90% (0 to 35°C), non-condensing; 10% ?RH ?70% (35 to 60°C), non-condensing
Dimensions: 143 L x 76.2 W x 40.64 mm H (5.63 x 3.00 x 1.60")
Weight: 12.1 ounces (including boot and batteries)
Power: 4 "AA" Alkaline 1.5V (LR6) (included)
Battery Life: 50 Hours, low battery low battery indication with nominal 1 hour of life left. Protection against misconnection over-voltage protection to 60 Vdc (rated for 30 seconds)
Display: High contrast graphic LCD. LED backlighting for use in low lit areas.

Read
Input Impedance:
> 10 Megohms
Open Thermocouple Threshold: 10,000 ? nominal
Pulse: <10 microamp pulse for 300 milliseconds
Normal Mode Rejection: 50/60 Hz, 50 dB
Common Mode Rejection: 50/60 Hz, 120 dB Source
Output Impedance: < 0.3 ?
Source Current: > 20 mA (drives 80 mV into 10 ?)
Noise: ?4 microvolts p-p for frequencies of 10 Hz or below
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration