Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Handheld Frequency Calibrator with Totalizer

Frequency Calibrator with Totalizer
Warranty
  • RoHS Icon

Item# CL535

Frequency Calibrator with Totalizer CL535 CL535
  • Read and Source Frequency Signals
  • Full 5 Digit Display
  • Source Sine and Square Waves
  • Calibrate Totalizers


The Omega CL535 is an excellent tool for calibration, test, and diagnostics of instruments that use frequency signals. Instruments include tachometers, frequency counters, integrators, and any other frequency devices in the shop, plant and/or field. The CL535 brings all the features you would expect from a frequency calibrator and timesaving new ones with the easy dial knob and easy check switch saving hours of troubleshooting time. The CL535 comes with an LED indicator showing gate time for easy trigger level adjustment. When calibrating a totalizer, the CL535 eliminates the need of a stop watch. The calibrator will automatically stop when the selected number of pulses has been sent to the totalizer.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA

What is the replacement model number for the charger for this unit?

Asked by: Craig Heigl
This meter does not have the capability of an external power supply. 9V battery only.
Answered by: Temperature
Date published: 2019-11-21
  • y_2024, m_5, d_30, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_CL535, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 9ms
  • QUESTIONS, PRODUCT
en-US
en
Save Configuration