Added to Your Shopping Cart
The SVH-130 Series is a compact size for where space is limited and is ideal for flow control of high pressure air, water, CNG, hydrogen, nitrogen, and other gases
Added to Your Shopping Cart
SV-3321 2-way solenoid valve is a high pressure direct acting valve featuring brass construction and PTFE seal material.
Added to Your Shopping Cart
SV170 Series 2-way, 316 SS solenoid valves have a temperature range of -14 to 280°F and the FKM O-ring make these valves ideal for many aggressive liquids and gases.
Added to Your Shopping Cart
SV-3300 Series 2-way solenoid valves are direct-acting valves featuring brass, construction and FKM seal material. The temperature range from 14 to 280°F
Added to Your Shopping Cart
The SV130 Series direct-acting solenoid valves are normally open. In a normally open valve, a plunger return spring holds the plunger away from the orifice, allowing flow.
Added to Your Shopping Cart
The SV291 through SV295 Series valves are 2-way, pilot operated, anti-waterhammer, and are normally open. These valves are designed to reduce or control waterhammer
Added to Your Shopping Cart
The SVH-110 Series are used to control the flow of high pressure air, water, hydrogen, nitrogen and other gases or light liquids compatible with materials of construction.
Added to Your Shopping Cart
The SV6000 Series 2-way, normally closed solenoid valves are pilot operated brass body with FKM seal material.
Added to Your Shopping Cart
The SV-3500 Series 2-way zero differential solenoid valves are internally piloted valves featuring Brass construction and NBR and PA seal material ideal for neutral media.
Added to Your Shopping Cart
The SVH-140 is great for a wide range of flow rates, temperatures, and a wide range of fluids and gases. It is good for applications that need to control higher pressures.
Added to Your Shopping Cart
SV3200 Series 2-way solenoid valves are direct-acting valves featuring stainless steel construction and PTFE seal material.
Added to Your Shopping Cart
The SV4000 Series 2-way hot water and steam solenoid valves are internally piloted. They feature brass and 316 stainless steel construction, and PTFE seal material.
Added to Your Shopping Cart
The SV4100 and SV4300 Series are direct acting solenoid valves that have a brass body and a FKM seal material ideal for neutral media such as compressed air, inert gas, water
Added to Your Shopping Cart
SV-3100 Series 2-way solenoid valves are direct-acting valves featuring brass and stainless steel construction and FKM seal material.The temperature range of 14 to 280°F
Added to Your Shopping Cart
Two-way solenoid valves for most industrial applications. It has two ports, an inlet and an outlet. A normally closed valve does not pass fluid unless it is energized.
Added to Your Shopping Cart
The SV6100A Series 2-way, normally closed solenoid valves are internally piloted valves featuring lead-free Brass and EPDM seal material.
Added to Your Shopping Cart
The SV241 and SV242 can be used for liquids or gases. The most common application for these 3-way valves is the control of single-acting cylinders or spring-return actuators.
Added to Your Shopping Cart
The SV281 through SV287 Series valves are 2-way, pilot-operated, anti-waterhammer, and are normally closed. These valves are designed to reduce or control waterhammer.
Added to Your Shopping Cart
The SV6100 Series 2-way, normally closed solenoid valves are pilot operated brass body with FKM seal material.
Added to Your Shopping Cart
The SV220 Series valves are designed for hot water applications in which the valve must operate when the pressure drop across the valve falls into the 0 to 5 psi range.