Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

2-Way, NC, Direct Acting, Brass, High Pressure Solenoid Valve

OMEGA-FLO 2-WAY HIGH PRESSURE SOLENOID Valves
Warranty
  • RoHS Icon

$174.28

Item# SV3321

In stock

Lead Time (If not in stock): 3 weeks
OMEGA-FLO 2-WAY HIGH PRESSURE SOLENOID Valves SV3321 SV3321
  • Ideal for Compressed Air, Inert Gas, Water and Synthetic Oils
  • Maximum Pressure 1450 psi (100 bar)
  • Process Temperature to 182°C (360°F)
  • 8 W, AC Coils Standard, 12 Coil Available

SV3321 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Category
Valve Start Position
Body Material
Valve Type
Wetted Materials
Process Connection Size
Flow Coefficient (Cv)
Max Operating Pressure
Max Process Temperature
Media Type
Features


SV-3321 2-way solenoid valves are high pressure directacting valves featuring brass, stainless steel construction and PTFE seal material. The temperature range from -23 to 182°C (-10 to 360°F) is ideal for neutral media such as compressed air, inert gases, water, and synthetic oils. A strain-relief connector is supplied with each unit. A ½" conduit plug is also available.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 2ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA

I have a friend that has a SV8COIL-12DC and I am trying to help him trouble shoot its operation. Is there a data sheet for this device? I would like to know why there are three terminals on the coil instead of just two.

Asked by: GeoffProbert
Thank you for your inquiry about the solenoid valve coil. Unfortunately, this is no dedicated data sheet for the coil, although, to wire it up, the 2 prongs facing each other are the positive and negative and flat blade at the bottom is ground.
Answered by: Application Engineer JC
Date published: 2024-02-08
  • y_2024, m_5, d_19, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_SV3321, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT

Related Categories

en-US
en
Save Configuration