Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Handheld Contact and Noncontact Laser Tachometer

5 to 200,000 rpm
Warranty
  • RoHS Icon
  • CE Approved

$291.53

Item# HHT13

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $291.53
5-9 $276.95
10-24 $271.12
25-49 $259.46
50-99 $253.63
100+ $247.80

In stock

Lead Time (If not in stock): 5 weeks
5 to 200,000 rpm HHT13 HHT13
  • Operating Range Up to 7.6 m (25') (Class 3R Visible Laser)
  • Supports Remote Contact Assembly, Standard in the Kit
  • Accepts Optional Remote Sensors
  • TTL Pulse Output

HHT13 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Accuracy
Range
Resolution
Output


The HHT13 is a digital, batterypowered portable optical pocket laser tachometers, which operates up to 7.6 m (25') from a reflective target using a laser light source. The ergonomic design allows safe, direct line-of-sight viewing of both the target and the display at the same time, while providing a no-slip rubber surface for single hand operation. The HHT13 is a 32 function tachometers/Ratemeter, Totalizer/Counter and Timer (stopwatch), which is programmable in both English and Metric rates. Support is built-in for the optional Remote Contact Assembly (RCA) and the plug-in Remote Sensors. The HHT13 has a TTL compatible Pulse Output to trigger devices like data collectors or stroboscopes.

Please review the Product Spec Sheet for complete Product Specifications
loading all models
loading all reviews
Rated 5 out of 5 by from Excellent Everything is good ,your services is also good .and professional
Date published: 2016-06-03
  • y_2024, m_5, d_19, h_6
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_HHT13, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 2ms
  • REVIEWS, PRODUCT
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 23ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Accessories/Options
Remote optical sensor with 2.4 m cable, mounting bracket and 300 mm of reflective tape
$260.98
4 In Stock
Padded pouch fits tachometers
$54.85
6 In Stock
Remote contact assembly includes contact tips
$118.15
4 In Stock
Rubber concave, convex tips and 10 cm contact wheel
$54.05
1 In Stock
Linear contact wheel with 305 mm (12") circumference for use with RCA
$123.87
4 In Stock
Reflective tape, 5' x 1/2" roll
$25.11
101 In Stock
en-US
en
Save Configuration