Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Handheld Noncontact Optical Tachometer

5 to 99,999 rpm
Warranty
  • RoHS Icon
  • CE Approved

$277.62

Item# HHT12

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $277.62
5-9 $263.74
10-24 $258.19
25-49 $247.08
50-99 $241.53
100+ $235.98

In stock

Lead Time (If not in stock): 5 weeks
5 to 99,999 rpm HHT12 HHT12
  • Operating Range Up to 915 mm (36') (Red LED)
  • Rugged Ergonomic Rubberized Housing
  • Lock “ON”
  • Tripod Mounting Bushing for Hands Free Operation

HHT12 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Accuracy
Range
Resolution
Features


The HHT12 is a digital, battery-powered portable optical tachometers. The unique design allows you safely view both the target and the display at the same time, while providing a no-slip rubber housing. HHT12 is the value leader of the world-class Pocket tachometers Series from OMEGA.

Features include a 5 digit/alpha-numeric LCD display and a range from 5 to 99,999 RPM. Accuracy is 0.01% of reading or ±1 Digit. The HHT12 also includes maximum, minimum and last memory. Operating range is from 50 to 915 mm (2 to 36").
loading all models
loading all reviews
Rated 5 out of 5 by from Highly Recommended Tachometer This tachometer is the perfect size. The quality is great. It's well-built, seems sturdy, and so far very easy to use. I trust Omega products over their competitors any day.
Date published: 2024-03-25
  • y_2024, m_5, d_20, h_5
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_HHT12, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
loading all QA

doe's it come with reflective tape

Asked by: cjrr
Thank you for your inquiry. Model HHT12 comes complete with two 150 x 12 mm (6 x 0.5") strips of reflective tape.
Answered by: Application Engineer JB
Date published: 2022-04-26
  • y_2024, m_5, d_20, h_5CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_HHT12, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 42ms
  • QUESTIONS, PRODUCT
en-US
en
Save Configuration