Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Portable pH/ORP/Conductivity/TDS/Salt and Temperature Meter

Portable pH, ORP, Conductivity,TDS, Salt and Temperature Meter

$542.71

Item# CDS107

In stock

Lead Time (If not in stock): 4 weeks
Portable pH, ORP, Conductivity,TDS, Salt and Temperature Meter CDS107 CDS107
  • Splashproof Cover
  • Microprocessor Based
  • Large LCD Display
  • Stores up to Data 150 Points

CDS107 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Measurement Type
Range
Accuracy
Supply Power
Features


The CDS107 is a microprocessor based multi-purpose meter. The meter can be used as a benchtop or handheld meter to measure pH, ORP, conductivity, total dissolved solids, salt and temperature. Features include automatic temperature and altitude compensation with the ability to manually adjust the salinity compensation. Additionally the meter has auto shut-off to save battery life, a minimum/maximum function and data storage.

Specifications
Power: 9V battery or AC adaptor
Dimensions: 76 W x 114 L x 32 mm D (3 x 4.5 x 1.25")
Weight: 260 g (9.17 oz)
loading all models
loading all reviews
Rated 5 out of 5 by from portable ph very easy to use and calibrate and pretty accurate
Date published: 2020-09-17
  • y_2024, m_5, d_19, h_6
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_CDS107, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
loading all QA

Are there pH standards and Conductivity solutions that come with the order - or are they to be added in addition to the CDS107 unit?

Asked by: DF2021
The solutions for pH and conductivity come with the order. CDS107 includes: pH electrode, conductivity cell, temperature probe, pH buffer solutions ( 7 and 4), 1413uS conductivity solution, and 9V battery.
Answered by: ASE HPO
Date published: 2021-04-08

Is this meter nitric acid compatible? What are the wetted materials used?

Asked by: Nitricity1
Thank you for your inquiry about the meter. The wetted material is an epoxy which is not chemically compatible with Nitric acid. A suggested pH probe is the PHE-5580 series which is a stainless steel body that is good up to 50% concentration.
Answered by: Application Engineer JC
Date published: 2021-12-10

What is the different between Salt mode and TDS mode?

Asked by: dd123
Thank you for your inquiry about the portable meter. Salt mode is measuring the percentage of salinity in samples and TDS is Total Dissolved Solids and represents the total concentration of dissolved substances in water. TDS is made up of inorganic salts, as well as a small amount of organic matter.
Answered by: Application Engineer JC
Date published: 2022-03-31

What ORP probe would be needed to fit on the device

Asked by: mkassaleh
Thank you foor your inquiry about the hand held meter. The ORE-1411 is a part number that can be used with this portable meter
Answered by: Application Engineer JC
Date published: 2021-11-16

Does this meter has a Data Logging and Data Export capability?

Asked by: CSVardock
Thank you for your inquiry! Although the unit does not have data export capabilities, it can store up to 150 data points locally.
Answered by: Application Engineer JM
Date published: 2022-01-11
  • y_2024, m_5, d_19, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_5
  • loc_en_US, sid_CDS107, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 2ms
  • QUESTIONS, PRODUCT
Conductivity Calibration Solutions
$46.50
10 In Stock
Accessories
Replacement conductivity cell
$113.74
26 In Stock
General purpose for samples requiring double junction, BNC connector
$132.23
0 In Stock
Buffer solution, pH 4.00, 475 ml bottle
$18.43
0 In Stock
PH-7 Calibration Solution 475 ml
$18.43
0 In Stock
10 micromho calibration solution 940 ml (1qt)
$80.99
0 In Stock
1500 µmho/cm conductivity solution, 1 quart
$19.90
0 In Stock
45000 micromho calibration solution 940 ml (1qt)
$19.90
8 In Stock
pH Accessories
pH 10 buffer solution 500 ml (1 pt)
$19.47
0 In Stock
en-US
en
Save Configuration