Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

200k LUX Handheld Light Meter

LUX Light Meter

$114.52

Item# HHLM3

In stock

Lead Time (If not in stock): 12 weeks
LUX Light Meter HHLM3 HHLM3
  • HHLM3 Lux Light Meter
    •Portability and Simplicity One-Hand Operation
    • Accurate Visible Compensation Filter 1 is Used
    •Cosine Corrected
    •Lux and fc Select Function
    •PEAK/DATA HOLD Function
    •Pocket Hook and Magnet Hanger
    •Lightweight Design
    •Battery Life 300 Hrs. Typical Use
  • HHUVA1 UVA Meter (Ultraviolet)
    •Portability and Simplicity One-Hand Operation
    •Three Ranges: 199.9 µW/cm2, 1.999 mW/cm2, 19.99 mW/cm2
    •MAX/DATA HOLD Function
    •Pocket Hook and Magnet Hanger
    •Ultraviolet Irradiance Measurement for UVA
    •UV Detector Spectrum from 320 nm to 400 nm
    •Battery Life 300 Hrs. Typical Use

HHLM3 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Measurement Range
Accuracy
Operating Temperature
Supply Power
Features


Common Specifications
Display: 31/2 digit LCD with a maximum reading of 1999
Low Battery Indication: An icon is displayed when the battery voltage drops below the operating level
Battery Life: 300 Hrs. typical use
Operating Environment: 0 to 50°C (32 to 122°F), <70% relative humidity
Storage Temperature: -20 to 60°C (-4 to 140°F), 0 to 80% R.H. with battery removed from meter
Accuracy: Stated accuracy at 23°C ± 5°C (73°F ±9°F), <75% relative humidity
Dimensions: 155 H x 48 W x 24 mm D (6 x 5.8 x 4.9")
Weight: Approx. 81 g (3 oz.) including battery
Battery: 1.5V x 4 pcs AAA size, included
Battery Life: 300 hours, typical use

HHLM3 Lux Light Meter
Sensor: Silicon photodiode
Range: 20 lux, 200 lux, 2000 lux, 20000 lux, 20 fc, 200 fc, 2000 fc, 20000 fc
Resolution: 0.01 lux, 0.01 fc
Accuracy: ± (3% FS +1 digit) using a 2856 K standard light source

HHUVA1 UVA Meter (Ultraviolet)
Sensor: UV Photo diode
Range: 0 to 199.9 µW/cm2
0 to 1.999 mW/cm2
0 to 19.99 mW/cm2
Accuracy: ± (4% FS ±2 dgts) (FS: full scale)
UV Sensor Spectrum: Band pass 320-400nm
Zero: Automatic

loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA

Does Omega carry a model of light meter that is certified or can be certified as traceable to NIST?

Asked by: RanG
Thank you for your inquiry. Unfortunately we do not have a NIST traceable light meter.
Answered by: Application Engineer CB
Date published: 2021-05-05

I was checking to see if this unit comes with a Certificate of calibration, when purchased. Any info is appreciated.

Asked by: JT BIOMEDIX
Thank you for your inquiry. This unit will come with Certificate of Conformance. It is for general purpose use, and does not come with certificate of calibration; also, we do not offer certification on this model. However, you may send a local cal lab to verify the specs and get data. We do stand by the specifications stated for this unit. Thank you.
Answered by: dennis882
Date published: 2020-01-30

Is this unit accurate on LED lights?&nbsp;

Asked by: Jim Jim
The measurement range for the meter is 2856 Kelvin which is basically an incandescent frequency range. There may be LED lights with the same spectrum but they very quite a bit so the meter would not be made for measuring their illuminance.
Answered by: ApplicationsEngineerANB
Date published: 2024-01-26
  • y_2024, m_5, d_19, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_3
  • loc_en_US, sid_HHLM3, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 12ms
  • QUESTIONS, PRODUCT
en-US
en
Save Configuration