Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Carbon Monoxide Monitor and Data Logger

$323.59

Item# AQM-103

In stock

Lead Time (If not in stock): 6 weeks
Carbon Monoxide Monitor and Data Logger AQM-103 AQM-103
  • Large LCD Displays CO Level, Temperature, Date and Time
  • Programmable High Alarm
  • Audible/Visible LED Warning for High CO Concentration
Environmental / Weather Stations - View related products

AQM-103 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Measurement Type
Accuracy
Measuring Range
Resolution
Temp Range
Memory Capacity
Storage Temp
Interface
Features


The AQM-103 is designed to measure CO concentration and air temperature with visible and audible alarms. This CO monitor is an ideal instrument for indoor air quality (IAQ) diagnosis and HVAC system performance verification.

CO is a common byproduct of the combustion of fossil fuels. Carbon monoxide or CO is a colorless, odorless and tasteless gas. Due to this fact, it is very hard to detect the presence of CO in your environment. It is, however, imperative that the CO levels are carefully monitored. Even at relatively low levels, CO is poisonous because it rapidly accumulates in the blood thereby depleting its ability to carry oxygen. Extreme cases of CO poisoning result in death.

For healthy adults CO becomes toxic when it reaches a level higher than 35 ppm (parts per million) with continuous exposure over an eight hour period.

SPECIFICATIONS
Carbon Monoxide
    Measurement Range: 0 to 999 ppm
    Accuracy: ±5% of rdg or ±10 ppm whichever is greater
    Resolution: 1 ppm
Temperature
    Range: 0 to 50°C (32 to 122°F)
    Accuracy: ±0.6°C (1.2°F)
    Resolution: 0.1°C (0.1°F)
Memory Capacity: 32000 readings
Storage Temperature: -40 to 70°C (-40 to 158°F)
Interface: USB
Dimensions: 110 H x 108 W x 28 mm D (4.33 x 4.25 x 1.10')
Weight: 165 g (5.8 oz)
loading all models
loading all reviews
Rated 2 out of 5 by from It's OK. As delivered it said even fresh outdoor air was @ 25ppm CO. After re-zero-ing, it now says indoor air is between 0 and 15ppm CO (constantly wandering in this range, even if our furnace and gas stove are completely shut down). It is not quite as accurate as I was hoping for.
Date published: 2017-03-06
  • y_2024, m_5, d_29, h_3
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_AQM-103, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 1ms
  • REVIEWS, PRODUCT
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 45ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Formaldehyde Monitor and Data Logger
$71.42
27 In Stock
en-US
en
Save Configuration