Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Formaldehyde Monitor and Data Logger with LCD Display

Formaldehyde Monitor and Data Logger

$406.11

Item# AQM-101

In stock

Lead Time (If not in stock): 5 weeks
Formaldehyde Monitor and Data Logger AQM-101 AQM-101
  • Large LCD Displays Hcho Level, Temperature, Relative Humidity, Calendar (Y/M/D) and Time
  • Three (3) Smiley Icons Indicate Indoor Air Quality Levels at (0/0.08/0.8 ppm)
  • Stable Electrochemical Sensor for Hcho Detection
  • Programmable High Alarm

AQM-101 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Measurement Type
Accuracy
Measuring Range
Resolution
Temp Range
Memory Capacity
Storage Temp
Interface
Features


The AQM-101 is designed to measure HCHO concentration, air temperature and relative humidity with visible and audible alarms. This HCHO monitor is an ideal instrument for indoor air quality (IAQ) diagnosis and HVAC system performance verification.

FORMALDEHYDE (HCHO) is a gaseous component of the earth’s atmosphere. The concentration of HCHO in natural ambient air is about 0.03 ppm. Formaldehyde is found in a number of products. While most of these products contain a relatively low amount of the compound, others have a fairly strong concentration of formaldehyde. This is particularly true with products used in the course of scientific research and other professions where tissue is preserved in some manner. Formaldehyde exposure can lead to side effects that range from mild to life-threatening.

SPECIFICATIONS
HCHO
    Measurement Range: 0.00 to 5.00 ppm @25°C (77°F), ambient pressure
    Accuracy (0.00 to 5.00 ppm): ±5%, + 0.03 ppm
    Resolution: 0.01 ppm
Temperature
    Range: 0 to 50°C (32 to 122°F)
    Accuracy: ±0.1°C (2°F) [0 to 50°C (32 to 122°F)]
    Resolution: 1°C (1°F)
Relative Humidity
    Range: 10 to 80% RH
    Accuracy: ±3% RH [at 25°C (77°F), from 10 to 80 RH], ±5% RH below 10%
Memory Capacity: 32,000 readings
Storage Temperature: -40 to 70°C (-40 to 158°F)
Interface: USB
Response Time: Less than 30 seconds (T90)
Dimensions: 110 H x 108 W x 28 mm D (4.33 x 4.25 x 1.10')
Weight: 165 g (5.8 oz)
loading all models
loading all reviews
Rated 1 out of 5 by from Very Basic. Not very useful. Logging doesnt include TWA or STEL. Software very limited. Chart colors are terrible, Dark Blue background not a good choice and cant be changed. Changing line color makes it hard to see numbers on the side of the table. Each reading is a dot and not a continuous line making it hard to track. The only mode that shows up on the chart is Real-Time and it stops showing once it reaches the max 32000 points (doesnt rollover). If you choose RollOver mode, it does not display on the chart. If you download the data you have to do it every time it reaches 32000 points (every 8.8 hrs at 1 second scan rate) and then make your own chart/graph. This would be a decent monitor if they put a little effort into the functionality.
Date published: 2024-04-11
Rated 3 out of 5 by from Too Bad Ethanol Sets it Off Too! I bought these to detect formaldehyde outside of a fume hood in a lab space. Unfortunately it appears that this monitor detects the Methanol in the formaldehyde and not the formaldehyde itself. This is an issue because of the amount of Ethanol that we use of cleaning in our lab, these monitors were going crazy everytime Ethanol was sprayed and once the monitor was pegged it would take 30-40 minutes for it to return to normal levels. The monitor actually works really well but with our Ethanol use these are not practical in our lab.
Date published: 2022-03-28
Rated 4 out of 5 by from Reliable reading and reproducibility We purchased this model instead of other cheaper versions hoping to get an industrial level accuracy and reliability for the reading. We are quite happy on the reading stability and reproducibility so far. Repeated measurements comparing with fresh outdoor air has been done and this meter has proven to be solid. Battery life is also quite good. On the other side, you would need a Windows computer to be able to do logging. The unit does not log anything internally. The meter not only responds to Formaldehyde. It also responds to, say, acetone, tested so far. I would recommend Omega to provide a list of VOCs this meter is also responding to, and the associated corrections need to be applied. Or simply put the options into the firmware. It is not easy to tell if you are actually getting response from Formaldehyde or it could be some other VOCs being measured. In some limited scenarios, you could associate with the actual smell to distinguish the actual gas you are dealing with. For example, if you are using acetone to do some cleaning, you know the reading is from Acetone.
Date published: 2018-09-10
  • y_2024, m_5, d_19, h_6
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_3
  • loc_en_US, sid_AQM-101, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 9ms
  • REVIEWS, PRODUCT
loading all QA

Do this monitor require calibration, does it have a shelf life or can it be used indefinitely?

Asked by: Labs
Thank you for your inquiry about the meter. The Sensor life is around 3-5 years (under non-corrosive gas).
Answered by: Application Engineer JC
Date published: 2022-07-26

Does this product log all information - HCHO, Temperature and Humidity? Can you review all 3 results on Data Table afterwards?

Asked by: Bennie
Hi Bennie, Thank you for the inquiry. For detailed questions on the software please contact our Flow group at 800-359-1660 and select Flow group, pre-sales. Best regards OMEGA
Answered by: NorwalkAE_RS
Date published: 2021-07-20
  • y_2024, m_5, d_19, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_2
  • loc_en_US, sid_AQM-101, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 19ms
  • QUESTIONS, PRODUCT
en-US
en
Save Configuration