Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Ground Terminal Blocks, 8 kV, 8.2mm Width, Green/Yellow

Ground Terminal Blocks
  • UL cULus Recognized

$11.03

Item# XBUT10PE

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $11.03
5-9 $10.81
10-24 $10.59
25-49 $10.15
50-99 $10.04
100+ $9.93

In stock

Lead Time (If not in stock): 7 weeks
Ground Terminal Blocks XBUT10PE XBUT10PE
  • Maintenance-Free Connections
  • Global Acceptance
  • Multi-Conductor Connections
  • Flexible Plug-In Bridge System

XBUT10PE Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Voltage Rating
Minimum Wire Size
Maximum Wire Size
Width
Insulation Strip Length
Features
Color


Product Family Overview</b> <br>The XB Series offers a complete terminal block system with a universal range of accessories. Marking, bridging and testing accessories are standardized across the different clamping technologies -- reducing inventory and logistics costs. The modular terminal block design allows for use of the different terminal block types together or individually, providing the highest degree of flexibility. <br><br><b>Application Description</b> <br>The metal portion of the XB Series terminal blocks are made from high-grade, strain-crack and corrosion proof copper alloys. They won’t experience any electrolytic corrosion or rusting, even when moisture is present. The metal surfaces are protected with a lead-free, galvanic nickel or tin plating. The good electrical conductivity permits only a low temperature rise. The Polyamide 6.6 housings allow for operating temperatures up to 125°C and are certified for inflammability Class V0 in accordance with UL 94. <br><br><b>Flexible plug-in bridge system</b> -- All three technologies (Screw, Spring and IDC) use the same bridge system, allowing for individual potential distribution and quickly bridged connections among the same terminal block type or across different types. The XB Series terminal blocks have two bridge shafts arranged in one line, making flexible chain bridging and skip bridging between non-adjacent terminal blocks possible. Plug-in bridges are available from 2 to 50 positions. Reducing bridges are also available to connect a larger terminal block to a smaller one. <br><br><b>Large surface area for marking</b> -- All XB Series terminal blocks have generously sized surface areas for labeling. This allows for clearly labeled wiring which results in reduced start-up time and simplifies activities such as testing and maintenance. There are provisions for marking individual terminal blocks and end stops, strips of terminal blocks, and large groups of terminal blocks. <br><br><b>Standardized testing system</b> -- All test plugs make contact in one of the easily accessible bridge shafts. A 2.3 mm diameter test plug is available for individual measuring wires. Modular test plugs are also available for more advanced testing. <br><br><b>The XBUT PE series</b> ground terminal blocks have the same shape and pitch as the standard terminal block, in a green yellow housing. They easily snap onto the DIN rail to make a reliable mechanical and electrical contact which meets all requirements of IEC 60-947-7-2.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 17ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Ground Terminal Blocks
$10.67
0 In Stock
Ground Terminal Blocks
$11.03
67 In Stock
Accessories
Gray end cover
$1.09
112 In Stock
Gray end cover for XBUT4D12PE, XBUT25D12PE
$0.91
40 In Stock
Red 2-position plug-in bridge for XBUT4D12PE, XBUT4D22PE
$1.09
94 In Stock
Gray end cover for XBUT4D22 and XBUT25D22 series
$1.67
86 In Stock
Gray partition plate
$0.91
153 In Stock
Red 50-position plug-in bridge for XBUT25D12 and XBUT25D22 series
$26.51
5 In Stock
Red 10-position plug-in bridge for XBUT4D12PE, XBUT4D22PE
$5.81
3 In Stock
Red 3-position plug-in bridge for XBUT4D12PE, XBUT4D22PE
$2.06
275 In Stock
Red 5-position plug-in bridge for XBUT25D12 and XBUT25D22 series
$4.04
12 In Stock
Red 5 position plug-in bridge for XBQT25PE, XBQU25PE
$4.04
327 In Stock
Red 10 position plug-in bridge for the XBUT4FBE series
$8.36
44 In Stock
Red 50 position plug-in bridge for XBQT25, XBQU25 Series
$33.54
2 In Stock
Test adapter
$15.70
5 In Stock
Snap-on end stop
$1.58
77 In Stock
Red 2 position plug-in bridge
$0.91
0 In Stock
Accessories (End stops to eliminate side-to-side movement)
Terminal block end stops, 3-screw
$1.92
117 In Stock
Accessories for XBPT28
Red 3 position plug-in bridge for XBPT25 Series
$1.43
50 In Stock
Accessories for XBPT6 AND XBPT14
White blank marker strip center labeling for XBPT6PE
$0.91
0 In Stock
Accessories FOR XBUT10PE
Red 2-position plug-in bridge
$2.39
4 In Stock
Red reducing bridge
$5.22
0 In Stock
Accessories FOR XBUT16PE
White blank marker strip
$0.91
163 In Stock
Accessories FOR XBUT35PE
1-screw mounted end stop
$2.58
0 In Stock
REPLACEMENT RELAYS AND Accessories
6.2 mm white blank marker strip
$0.91
0 In Stock

Related Categories

en-US
en
Save Configuration