Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Conduit Box Assemblies with Thermocouple and RTD Connectors

Jack Panel Standard Connector Conduit Boxes

$79.07

Item# RJPCB-6-R/S-F

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $79.07
10-49 $68.79
50-99 $65.63
100-999 $61.67
1000-4999 $58.51
5000+ $54.56

In stock

Lead Time (If not in stock): 9 weeks
Jack Panel Standard Connector Conduit Boxes RJPCB-6-R/S-F RJPCB-6-R/S-F
  • Quick Disconnect
  • Color-Coded
  • 5 Standard Rectangular Connectors or 6 Round Connector Terminals
  • 3-Prong Models Also Available

RJPCB-6-R/S-F Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Thermocouple Type
Connector Type
Junction Box End Configuration
Number of Junction Box Positions
Color Code Standard
Number of Connector Rows
Features


  • Conduit Fitting Size 3/4 NPT


Examples of pricing for popular models is referenced in the "To Order" box. Use the "Part Number Builder" below to get pricing for other available models.
loading all models
loading all reviews
Rated 3 out of 5 by from Not a complete solution! The product was not fully described on the website nor the technical data sheet. The inclusion of the plastic plugs were not described as being provided which led to my unnecessary purchase of a set of them. A telephone call to a Omega representative had indicated that the unit came with a male NPT cable adapter but none was there. I called Omega after receipt about the cable adapter. That representative said that Omega does not offer such an adapter. This required investigating two different part suppliers to find something suitable for the appropiate sized cable adapter including physically testing the cable at the suppliers local store. A big waste of time that could be avoided by Omega supplying an adapter to the size cable ordered at the time of purchase.
Date published: 2023-03-20
Rated 4 out of 5 by from Good Design Good design and very handy. Makes TC organization pretty straightforward.
Date published: 2021-02-18
Rated 5 out of 5 by from Practical, Cost effective solution The standard size pin K connector box works well, provides a clean professional appearance. Timesaver to install, certainly worth the price. To place two JPCB-5-K-F boxes next to each other, a 4-1/2" J box is required.
Date published: 2021-02-08
  • y_2024, m_5, d_20, h_5
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_3
  • loc_en_US, sid_RJPCB-6-R-S-F, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 43ms
  • REVIEWS, PRODUCT
loading all QA

Can you provide data or overall sizes of the RJPCB-6-K-F Box?

Asked by: Paragon
Thank you for your inquiry. Please e-mail temp@omega.com for more information.
Answered by: Application Engineer CB
Date published: 2021-05-12
  • y_2024, m_5, d_20, h_5CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_RJPCB-6-R-S-F, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 10ms
  • QUESTIONS, PRODUCT
Jack Panel Standard Connector Conduit Boxes
$82.86
3 In Stock
Jack Panel Standard Connector Conduit Boxes
$79.07
0 In Stock

Related Categories

en-US
en
Save Configuration