Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

-64°C to 1800°C Dual Laser Infrared Thermocouple Thermometer

Dual Laser Infrared Thermometer 75:1 Narrow Field of View
Warranty

$812.90

Item# OS768-LS

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $812.90
5-9 $772.26
10-24 $756.00
25-49 $723.48
50-99 $707.22
100+ $690.97

Please contact Technical Sales Team for assistance. Any remaining stock is available for purchase

Only 45 left

Limited Stock
Dual Laser Infrared Thermometer 75:1 Narrow Field of View OS768-LS OS768-LS
  • Wide Measurement Range: Infrared Up to 1800°C (3272°F)
  • Dual Laser Points for the Target Spot Size
  • Hi/Lo Temperature Audible Alarm
  • INVENTORY CLEARANCE PRICING – LAST CALL!

OS768-LS Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Sensor Type
Minimum Temperature Measurement
Maximum Temperature Measurement
Display Type
Accuracy Value
Form Factor
Battery Type
Measurement Type
Number of Inputs
Field of View
Weight


  • Battery life Between 140 and 180 hours continuous use (Alkaline
  • Battery Size AAA
  • Measurement Units °F/°C
  • Memory Type Detailed 24 memories with temperature and emissivity
  • Number of Batteries Included 2
  • Power Source Battery
  • Response Time 1 Second
  • Maximum Ambient Temperature 50 {C} (122 {F})

Description

OMEGA’s OS768-LS is theultimate tool for temperaturemeasurement. Accurately verifysurface temperatures with twoof the most reliable temperaturesensors:
• Non-contact micro-machinedthermopile
• Type K thermocouple input(free T/C included)
Such an arrangement can fulfillmost temperature measurementrequirements. The non-contactinfrared measurement is ideal fornon-reachable situations, due tosafety or sanitary reasons—instantreadings, safely and reliably.Or use the thermocouple for highprecision measurement of contactsurfaces, gases, and liquids.The OS768-LS can also helpmeasure emissivity, which is oftendifficult for a user to determine.Use the Type K thermocouplecontact to measure the truetemperature. Then, use the non-contactinfrared to get the surfacetemperature. Adjust the emissivityuntil they are the same, with theoption to use the same emissivitysetting for that object next time.No more guess work, no morelooking up on Emissivity Table.This unit also comes with anultra-long battery life (batteries are included).
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA

How to transfer stored temperature data from thermometer to computer. before reset data.

Asked by: industries
You need to install the Software provided with the unit and using the USB connection transfer the data to your computer then clear the memory on the device.
Answered by: ApplicationsEngineerANB
Date published: 2022-01-21

on the 64°C to 1800°C Infrared Thermometer Item# OS768-LS, is the high-low audible alarm set point adjustable? Is there an external output for the high-low alarm so we could control some selected function with that output?

Asked by: NIKOLAT
Hi Nikolat Thank you for the inquiry. Alarm points are adjustable. This device does not have any alarm relays for outputs. Best regards OMEGA
Answered by: NorwalkAE_RS
Date published: 2021-10-15

I am wondering what the minimum temperature measurement is for the infrared? Thanks!

Asked by: aca12
Thank you for your inquiry. The measurement range is -64 to 1800 C (-83.2 to 3272 F).
Answered by: Application Engineer JB
Date published: 2021-09-20
  • y_2024, m_5, d_18, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_3
  • loc_en_US, sid_OS768-LS, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 28ms
  • QUESTIONS, PRODUCT
en-US
en
Save Configuration