Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

-20 to 1650°C, 50:1 High Performance Infrared Thermometer

-20 to 1650°C, 50:1 FOV, Infrared Thermometer

$294.59

Item# OS-310-501

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $294.59
5-9 $279.86
10-24 $273.97
25-49 $262.19
50-99 $256.29
100+ $250.40

In stock

Lead Time (If not in stock): 5 weeks
-20 to 1650°C, 50:1 FOV, Infrared Thermometer OS-310-501 OS-310-501
  • -50 to 1650°C (-58 to 3002°F) temperature range
  • 50:1 Field of View
  • Adjustable Emissivity: 0.10 to 1.00
  • 250 ms response time

OS-310-501 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Minimum Temperature Measurement
Maximum Temperature Measurement
Laser Output
Accuracy Value
Resolution
Input Voltage
Spectral Response
Response Time
Field of View


  • Dimensions 5.6 x 7.9 x 2.4 in (141 x 200 x 60 mm)
  • Weight 270 g

The OS310-series handheld digital IR thermometer is used for non-contact temperature measurement of metals, ceramics, graphite, etc. in temperature ranges between -50°C (-58 °F) and 1650°C (3002°F). This portable battery powered unit has a 50:1 field of view, displays current temperature as well as minimum, maximum, average and differential temperatures. The large 50:1 field of view is perfect for hazardous applications where the user can't get close to the target area or for applications where the target size is smaller but far away. The OS310-Series additional features include a backlit LCD display, adjustable emissivity, alarm settings and a single laser dot to help locate the target.


Accuracy Chart

Device Accuracy = ± 1.5% rdg or 1.5°C, whichever is greater

Target Temperature

Upper Limit Reading

Lower Limit Reading

5°C

6.5°C

3.5°C

100°C

101.5°C

98.5°C

150°C

152.25°C

147.75°C

400°C

406°C

394°C

1200°C

1218°C

1182°C

loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 6ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 6ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration