Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

-35°C to 1600°C Dual Laser Infrared Thermocouple Thermometer

Dual Laser Infrared Thermometer
Warranty
  • RoHS Icon
  • CE Approved

$665.78

Item# OS758-LS

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $665.78
5-9 $632.49
10-24 $619.18
25-49 $592.54
50-99 $579.23
100+ $565.91

In stock

Lead Time (If not in stock): 8 weeks
Dual Laser Infrared Thermometer OS758-LS OS758-LS
  • Wide Measurement Range: Infrared up to 1600°C (2912°F)
  • Dual Laser Points for the Target Spot Size
  • Narrow FOV, Distance to Spot Ratio of 60:1
  • Hi/Low Temp Alarm

OS758-LS Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Sensor Type
Minimum Temperature Measurement
Maximum Temperature Measurement
Accuracy Value
Resolution
Form Factor
Battery Type
Measurement Type
Number of Inputs
Communications Protocol
Weight


  • Battery life Typical 14 hours
  • Measurement Units °F/°C
  • Memory Capacity Detailed 24 memories with temperature and emissivity
  • Memory Type Internal Memory: Detailed 24 memories with temperature and emissivity External Memory Type: Support 8G micro SD card
  • Power Source Battery
  • Response Time 1 sec
The high-performance, handheld OS758-LS dual infrared thermometer is a non-contact temperature measurement instrument. The OS758-LS offers a wide array of features including adjustable emissivity, color backlit LCD, 60:1 distance to spot, hi/ low temp alarm, max/min/avg/diff temperature monitoring and data storage. This meter is also designed with a microSD card slot (SD card included).
The OS758-LS offers a rugged design that is shatterproof at 1 m (3.3') with an ergonomic rubber boot handle. A Type K thermocouple input is included for contact measurements, often used to verify emissivity.

Specifications
Measurement Range: -35 to 1600°C (-31 to 2912°F)
Accuracy (T amb = 23 ± 3°C):
    T = -35 to 0°C: ±(2°C+0.05/°C)
    T = 0 to 1600: ±2% of reading or 2°C (4°F) whichever is greater
Emissivity Range: 0.95 default adjustable 0.1 to 1 step 0.01
Resolution: 0.1°C/0.1°F at -83.2 to 999.9 (°C/°F), otherwise 1°C/1°F
Spectral Range: 8 to14 µm Response Time (90%): 1 sec
Distance to Spot: 60:1 (90% energy covered)
Modes: Real-time, max/min/avg/diff, lock, hi/low temp alarm
Internal Memory: Detailed 24 memories with temperature and emissivity
External Memory Type: Support 8G micro SD card
Battery Life: Typical 14 hours, minimum 10 hours continuous use (alkaline, with laser and backlight)
Dimensions: 203 H x 176 D x 58 W mm (8 x 6.9 x 2.3')
Weight: 401 g (14.14 oz) including batteries (AA x 2 pcs)
loading all models
loading all reviews
Rated 2 out of 5 by from Don‘t know how to use This item is too new to find a specific mannul for it. I have asked the mannul two times and that was the answer of that. It has two last points, however, the two laser point could not combine to one spot which mease I could not make sure which point exactly it is testing. So I return it back.
Date published: 2018-12-08
  • y_2024, m_5, d_18, h_6
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_OS758-LS, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
loading all QA

Does the OS758 come with a calibration cert ? If so, is that good for 1 year ?

Asked by: Jef64
Thank you for your inquiry Jef64. The OS758 does not come with a calibration certificate. Calibration can last up to one year depending on the use of the IR sensor. It's recommended to calibrate sensors every year. You can request calibration for this sensor during purchase.
Answered by: Application Engineer MC
Date published: 2022-03-21

How does the SPI Interface work? I couldn't find any information about its connections or timing in the manuals.

Asked by: Neihanchi
Please email your questions to temperature@omega.com so that the factory can provide details of the SPI interface
Answered by: SAT_SAE
Date published: 2020-09-21

How many data points will this store on the external memory?

Asked by: Anonymous
Thank you for your inquiry. Each data point has a file size of 133 Bytes.
Answered by: Engineer CB
Date published: 2020-05-16

I was looking for on online manual, but did not see one. I see that it comes with a connector to plug a probe sensor that can be used for emissivity verification. If I wanted to do that, how would I install the wires for the probe port?

Asked by: JBien
Thank you for your interest in our product. The manual for the OS758-LS is per the attached link https://assets.omega.com/manuals/M5601.pdf The OS758-LS has a receptacle that accepts a type K mini flat prong connector .One type K thermocouple with connector comes with unit. We also offer many different type K probe styles with a connector that can be used with the OS758-LS . Probe selection is based on temperature range min and max , and application. For probe selection assistance please email details of your application to temperature@omega.com
Answered by: SAT_SAE
Date published: 2020-03-17
  • y_2024, m_5, d_18, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_4
  • loc_en_US, sid_OS758-LS, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 2ms
  • QUESTIONS, PRODUCT
en-US
en
Save Configuration