Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

High Field of View IR Sensor High Temperature 6 digit LCD

300:1 FOV, 600°C to 1600°C, Fixed IR Sensor with Display

$1,042.17

Item# OS-HFV50-3001-H1

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $1,042.17
5-9 $990.06
10-24 $969.22
25-49 $927.53
50-99 $906.69
100+ $885.84

In stock

Lead Time (If not in stock): 9 weeks
300:1 FOV, 600°C to 1600°C, Fixed IR Sensor with Display OS-HFV50-3001-H1 OS-HFV50-3001-H1
  • Wide Temperature range from 0°C to 1600°C
  • Superior Optical resolution up to 300:1
  • Ultra fast 5ms response time
  • Adjustable emissivity for different surface measurments

OS-HFV50-3001-H1 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Process Temprature Range
Field of View
Accuracy @ Ambient
Spectral Response
Response Time
Operating Temprature range
Laser Output
Built in Display
Emissivity
Cable Length
Output
Supply Voltage
Communication Protocol
Intrisically Safe
Features


  • Housing Material Aluminium alloy
  • Maximum Ambient Humidity 95%, non-condensing
  • Maximum Storage Temperature 80°C
  • Minimum Storage Temperature -20°C
  • Repeatability ±0.5% of reading or ±1°C, whichever is greater (OS-HFV50-*-LR), ±0.3% of reading +1°C (OS-HFV50-*-H1)
  • Sensor Diameter 59.5mm
  • Sensor Length 110mm

The OSHFV-Series are infrared temperature sensors with a built-in 6 digit backlit LCD display, simultaneous analog/digital outputs, Dual Laser Sighting, Superior Optical resolution and free OMEGAonline software.

The OSHFV-Series features very high temperature measurement ranges from 0 up to 1600°C. These ranges are perfect for measuring surfaces of very hot equipment like furnaces, hot extrusion equipment and more!

The Dual Laser Sighting allows for easily installation of the IR sensor. The integrated dual laser provides mobility to the sensor since it can be re-installed and re-aligned very quickly.

The OSHFV-Series sensors have adjustable emissivity to measure the temperature of different surfaces such as iron and steel, marble, asphalt and more. They also have an optional air purge collar for sensor cooling and bracket accessories for easy installation.

loading all models
loading all reviews
Rated 4 out of 5 by from Good device, bad documentation The product works well, but the operator's manual contains a MAJOR error in the section on how to set up the sensor. The manual says to enter setup mode by pressing and holding both buttons. However, pressing and holding down, then pressing up resets the sensor, erasing all settings. Setup must be entered by pressing and holding up, then pressing down. This is not explained in the manual. It took 6 calls to Omega over two days to even explain to a tech support person what the error was. I hope that it will be corrected in future documentation.
Date published: 2021-02-09
  • y_2024, m_5, d_19, h_6
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_OS-HFV50-3001-H1, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 6ms
  • REVIEWS, PRODUCT
loading all QA

Can you use this with a CNi16D44 controller? if so, how do you set up the controller for right temp reading?

Asked by: adam2
You would need to scale the input of the Controller with the Analog output of the IR sensor. Once that is completed the display will show the temperature relative to what the IR device is measuring.
Answered by: Application EngineerANB
Date published: 2023-05-19

Am I able to receive the output of this sensor into my own application? Is there an API for it?

Asked by: Mark A
Thank you for your inquiry. You can either use a device that will accept an analog signal or use the optional USB Communication with the provided software.
Answered by: Engineer CB
Date published: 2020-07-29

Is it correct that the output can be adjusted between 4-20ma AND 0-5Vdc? This is reflected in the listed specs but no mentioned in the manual.

Asked by: Edwardop
Please send your inquiry to temp@omega.com to provide assistance.
Answered by: Applications Engineer AB
Date published: 2022-01-27

Can this wavelength range (8-14 μm) penetrate a Sapphire window? It is currently known that SiO2 window is unable to transmit.

Asked by: Vincent Chien
Infrared sensors with (8-14um) Spectral Response will not see through any obstruction and will only measure the surface temperature. Omega recommends 2.5 um or less for measuring through quartz or glass and Sapphire should be OK as well.
Answered by: ApplicationsEngineerANB
Date published: 2023-09-01

When there are different temperatures in the FOV, will this sensor return a value based on the highest temperature, or that average of the entire FOV?

Asked by: Kevin Mc
The IR sensor will take the total energy emitted by the FOV area and convert it into a temperature so it is an average.
Answered by: ApplicationsEngineerANB
Date published: 2024-04-05
  • y_2024, m_5, d_19, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_5
  • loc_en_US, sid_OS-HFV50-3001-H1, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 39ms
  • QUESTIONS, PRODUCT
Air Purge Collar for OSHFV-Series
$255.90
7 In Stock
Adjustable Mounting Bracket for OSHFV-Series
$124.67
5 In Stock
Fixed Mounting Bracket for OSHFV-Series
$51.47
9 In Stock
TTL CABLE 5M FOR OSAE AND OSHFV
$34.14
3 In Stock
TTL to USB converter for OSAE and OSHFV IR sensors
$79.79
9 In Stock
en-US
en
Save Configuration