Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.
Back To Top

Related Categories

Level Controllers

7 Products
Single input with dual relays, LED display and repeater output

The LVCN-50 Series proportional controller is both a proportional and an on/off controller. It can easily program up to three continuous process setpoints and has a numerical display.

3 Input Auto Fill/Empty Relay Controller w/Single Input H or L Relay

The LVCN-120 three sensor controller provides an automatic fill or empty capability with an additional high or low alarm. This controller has two 10 amp SPDT relays.

Dual Input Automatic Fill/Empty Relay Controller

The LVCN-130 dual sensor controller accepts two sensor inputs for automatic filling and emptying operations. The latched 10 amp relay provides the control interface with pumps and valves.

Dual Input Automatic Fill or Empty Relay Controller   

The LVCN-20 dual sensor controller is ideal for automatic filling or emptying operations. The controller conveniently mounts to a single sensor or to the sensor track system.

Single Input High or Low Relay Controller

The LVCN-140 single sensor controller provides a high or low sensor alarm function with a single sensor input. It conveniently mounts to a standard EN50 022 DIN rail.

Single Input High or Low Relay Controller

The LVCN-110 controller offers many features. The adjustable time delay relay, invert switch, and LED status enunciators all maximize the flexibility of this controller.

Related Categories

Level Controllers

Level Controllers are essential devices in many industrial, commercial, and laboratory applications. They are used to measure and control the level of a liquid or a solid in a tank or other vessel. Omega Engineering offers dependable single and multi-sensor level controllers designed to measure and control fluid levels in a contained area or facilitate automatic filling and emptying operations. With a variety of features and capabilities, Omega level controllers provide reliable and consistent performance, in any environment.
Searching for your items
en-US
en
Save Configuration