Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

3 Input Auto Fill/Empty Relay Controller w/Single Input H or L Relay

Three Sensor Level Controller

$462.97

Item# LVCN-120

In stock

Lead Time (If not in stock): 8 weeks
Three Sensor Level Controller LVCN-120 LVCN-120
  • Automatic Fill or Empty With Additional High or Low Alarm
  • Selectable Normally Open or Normally Closed Relay States
  • LED Lights Provide User with Sensor, Power and Relay Output Status
  • Two 10 Amp SPDT Relay Outputs

LVCN-120 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Mounting Type
Wetted Materials
Max Process Temperature
Switch Type and Rating
Features


The LVCN-120 three sensor controller provides an automatic fill or empty capability with an additional high or low alarm. This controller has two 10 amp SPDT relays along with selectable normally open or normally closed states. LED enunciator lights provide the user with sensor, power and relay output status. Relay chatter can also be eliminated with a 0 to 60 second time delay adjustment. The LVCN-120 has a selectable latch on or latch off relay configuration. The controller is conveniently installed on an EN 50 022 standard DIN rail or panel mount.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 2ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA

Will this Three Sensor Level Controller come with a sensor ? Which one ?

Asked by: SMH Andy
No. Sensors are sold separately. See link below for compatible sensors. https://assets.omega.com/manuals/M5599.pdf
Answered by: SAE HPO
Date published: 2020-04-23
  • y_2024, m_5, d_19, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_LVCN-120, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 38ms
  • QUESTIONS, PRODUCT
Accessories
2m (6.5') section 35 mm DIN rail
$35.27
29 In Stock
en-US
en
Save Configuration