CRP-Series Ceramic radiant panel infrared heaters offer watt densities from 11 to 35 W/in2, integrated type K thermocouple, up to 1300°F and different housing options.
Black ceramic glass faced radiant infrared panel heater with temperatures up to 1600°F, aluminized steel housing and used for paint drying, laminating and more.
Black quartz ceramic cloth faced radiant infrared panel heater with temperatures up to 1600°F, aluminized steel housing and used for paint drying, silk screening and more.
Quartz faced radiant infrared panel heater with high watt densities up to 60 W/in2, up to 1800°F, aluminized steel housing and used for textile drying and glass processing.
Infrared radiant heaters are an efficient and cost-effective way to provide heat in a variety of industrial, commercial, and laboratory applications. These heaters provide many benefits and can increase production efficiency, reduce energy costs, and improve the quality of the end product.
Omega Engineering offers a comprehensive selection of infrared radiant heaters designed to radiate heat from the designated material panel. Each model is designed to deliver precise heating with temperatures up to 1800 °F, and aluminized steel housing to ensure long lasting performance.