Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Weather Resistant Wireless Relative Humidity/Temperature Transmitter

  • CE Approved

Item# UWRH-2A-NEMA-M12-Series

In stock

Lead Time (If not in stock): 0 week
Weather Resistant Wireless Relative Humidity/Temperature Transmitter UWRH-2A-NEMA-M12-Series UWRH-2A-NEMA-M12-Series
  • Transmits Data Wirelessly in Real-Time up to 120 m (400'')
  • Weather Resistant NEMA 4X (IP65) Enclosure
  • Measures Both Relative Humidity and Temperature in One Unit
  • Low Power Operation and Sleep Mode For Long Battery Life


OMEGA’s new wireless relative humidity transmitter features a stand-alone, compact, battery powered NEMA design that transmits measurements back to a host receiver up to 120 m (400') away. When activated the wireless transmitter will transmit readings continuously at pre-set time interval that was programmed by the user during the initial setup. Each unit measures and transmits relative humidity reading, ambient temperature, RF signal strength and battery condition to the receiver and is displayed on your PC screen in real time using the provided software. When used with host receiver UWTC-REC1, data from up to 48 wireless transmitters can be received and displayed. Each compatible receiver includes free software that converts your PC into a strip chart recorder or data logger so readings can be saved and later printed or exported to a spread sheet file. When used with host transceiver
UWTC-REC2, wireless data from one unit can be re-transmitted out of the receiver by a wired connection as a analog voltage or current signal to interface with a controller, PLC or data acquisition board.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 12ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Accessories
Replacement battery, C cell 3.6V lithium.
$47.15
0 In Stock
en-US
en
Save Configuration