Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Weather Resistant Wireless Process Transmitter Voltage/Current Transmitter

  • CE Approved

Item# UWPC-2A-NEMA-M12-Series

In stock

Lead Time (If not in stock): 0 week
Weather Resistant Wireless Process Transmitter Voltage/Current Transmitter UWPC-2A-NEMA-M12-Series UWPC-2A-NEMA-M12-Series
  • Convert Process Signal to Wireless—Up to 120 m (400')
  • Accepts 0 to 1V, 0 to 5V, 0 to 10V and 4 to 20 mA Signals
  • Weather Resistant NEMA 4X (IP65) Enclosure
  • Low Power Operation/ Sleep Mode for Long Battery Life


The new UWPC wireless process transmitter converts standard process signals (0 to 1V, 0 to 5V,
0 to 10V and 4 to 20 mA) into a wireless signal that can be transmitted up to 120 m (400'), eliminating the need for wiring runs in a variety of environments. The wall mountable UWPC transmits data at preset intervals, selectable from 2 to 120 seconds. Transmitted data includes the sensor reading, along with RF signal strength and battery status. The UWPC is compatible with the UWTC-REC family of wireless receivers, which can accept signals from up to 48 wireless transmitters, and display them on a PC. Each compatible receiver includes free software that converts your PC into a monitor, chart recorder or data logger. Readings can be saved and later printed or exported to a spreadsheet file.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 44ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration