Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

B&K Vibro Condition Monitor

3 base monitor hardware, 1- to 12-channel vibration monitoring system

$5,027.83

Item# VCM-3-DIN

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $5,027.83
5-9 $4,776.44
10-24 $4,675.88
25-49 $4,474.77
50-99 $4,374.21
100+ $4,273.66

In stock

Lead Time (If not in stock): 14 weeks
3 base monitor hardware, 1- to 12-channel vibration monitoring system VCM-3-DIN VCM-3-DIN
  • Fault detection – Descriptors for trending
  • 12 Dynamic vibration input channels
  • Field mountable edge device
  • Robust cybersecurity

VCM-3-DIN Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Input Type
Input Class
Input Ranges
Output Type
Output Class
Display Type
Supply Voltage Type
Isolation
Programability


  • Maximum no. of vibration channels 12
  • Measurements/ tasks casing vibration, rolling element, bearing conditions
  • Operating Temperature Range -30 to 60 °C (-22 to 140 °F)
  • vibration sensor types to be used acceleration

The VCM-3 is the cost effective 12 channel data acquisition hub targeted at monitoring auxiliary machines, balance-of-plant (BOP) machines and less critical assets as part of enterprise Industry 4.0 digitization efforts. Multiple VCM-3 monitors can be connected to your network with wired technology providing the next generation of asset condition monitoring without batteries or spotty occasional monitoring provided by route based or multiplexed systems.

loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 41ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Related Categories

en-US
en
Save Configuration