Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Portable Temperature and Humidity Data Logger with LCD Display

Portable Temperature Data Logger
  • RoHS Icon
  • CE Approved

$94.52

Item# OM-HL-SH-T

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $94.52
5-9 $89.79
10-24 $87.90
25-49 $84.12
50-99 $82.23
100+ $80.34

In stock

Lead Time (If not in stock): 9 weeks
Portable Temperature Data Logger OM-HL-SH-T OM-HL-SH-T
  • Handheld or Wall Mounted
  • Pocket Size & LCD Screen Size: 37 x 17 mm
  • Easy to Use with 43,000 Data Point for Each Channel
  • Adopt High Quality Sensors with Fast Response and High Accuracy

OM-HL-SH-T Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Measurement Type
Number of Measurements
Input Type
Maximum Samples
Additional Feature
Display
Power
Data Interface
Max Sampling Rate



OM-HL-SH Operation Instruction
The OM-HL-SH Series of portable temperature and temperature/humidity data loggers are easy-to use, versatile and price competitive devices which can be used for a wide range of logging applications including coolers, freezers, greenhouses, museums, laboratories, shipping containers, warehouses, environmental monitoring and food storage.

With 100~200ms sensor response time, these data loggers are capable of sampling as fast as 1 second and logging between once every 2 seconds to 24 hours. Both Models OM-HL-SH-T and OM-HL-SH-TH can store a total of 43,000 temperature only or 43,000 temperature & 43,000 humidity measurements in memory. Excellent user experience and cost effective makes this OM-HL-SH series one of the best temperature/humidity logging solutions in the market.



NIST Traceable calibration model OM-HL-SH-TH-CAL is available to order as well as the external probe model OM-HL-SH-EX coming with standard 3 meter long IP65 temperature and humidity probe. See the following picture of EX model.

Specifications
Temperature Range:
OM-HL-SH-T: -20 to 70°C (-22 to 158°F)
OM-HL-SH-TH: -20 to 70°C (-22 to 158°F)
OM-HL-SH-EX: -40 to 85°C (-40 to 185°F)
Temperature Accuracy:
OM-HL-SH-T: ±0.5°C
OM-HL-SH-TH: ±0.5°C
OM-HL-SH-EX: ±0.5°C
Record Volume: 43,000 Temperature Points (OM-HL-SH-T) or 43,000 Temperature & 43,000 Humidity Points (OM-HL-SH-TH & OM-HL-SH-EX)
Humidity Range:
OM-HL-SH-TH: 0-95% RH
OM-HL-SH-EX: 0-100% RH
Humidity Accuracy:
OM-HL-SH-TH: ±5% RH
OM-HL-SH-EX: ±5% RH
Resolution: Temperature: 0.1°C / Humidity: 0.1% RH
Power Supply: 2 x AAA Batteries, 1.5V Battery
Typical Battery Life: 1 year

OM-HL-SH Software Setup
Logging Mode: Stop on memory full; when data logger operation is start/stopped by user intervention via button press, last memory location is retained
Logging Interval: 2 Secs to 24 Hrs
Sampling Interval: 1 Sec to 240 Secs
Sensor Response Time: 100~200ms
Display: LCD display
LCD Size: 36 L x 16 W mm (1.41 x 0.6")
Dimensions: 92 L x 57 W x 20 Dia mm (3.6 x 2.2 x 0.78")
Weight: 150g (5.29 oz)

Logpro Recorder Analysis Software
OM-HL Logpro Software is comprehensive temperature and humidity recorder data analysis software designed to log attribute settings, download logger data efficiently, graphically analyze data, and export the data to Excel/PDF/BMP, and other formats.

The software interface is easy to use and efficient for ultimate data analysis. See the software instruction video for more details




Screen Shot of OM-HL-SH-TH Data Logging Trend

loading all models
loading all reviews
Rated 5 out of 5 by from GREAT HELP this was very helpful in our Test Lab environment and we highly recommend this
Date published: 2023-01-30
  • y_2024, m_5, d_20, h_5
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_OM-HL-SH-T, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 2ms
  • REVIEWS, PRODUCT
loading all QA

1. Can it display both Temperature and humidity during recording? 2. Can the data be download thro USB to computer and generate excel file?

Asked by: Eric Chung
Thank you for your question. Yes , the logger can display Temp and Humidity while logging and downloaded data can be imported into Excel. Please note that correct part number for Temperature and Humidity is OM-HL-SH-TH. https://www.omega.com/en-us/temperature-measurement/temperature-and-humidity-data-loggers/om-hl-sh-series/p/OM-HL-SH-TH?searchterm=om-hl-sh-th
Answered by: Application Engineer PV
Date published: 2023-02-02

1) Does the OM-HL-SH-T model come with the same probe as the other models (even though it is only recording temperature)? 2) Can a delay start (either specific date and time or delay timer) be set for beginning recording?

Asked by: MrEngineerG
Thank you for your questions. We will require more information to help on this question, please email the DAS team at DAS@OMEGA.COM
Answered by: Application Engineer PV
Date published: 2022-03-18

Is there a way to clear the storage on the data logger without connecting it to a computer? I have a "FUL" message on the screen, and do not have the software on my computer.

Asked by: lallen
Thank you for your question. The logger memory can only be deleted when connected to the PC.
Answered by: Raptor
Date published: 2021-01-13

where can I download the software?

Asked by: reportingforwork
Thank you for your question. We will require more information to help on this question, please email the DAS team at DAS@dwyeromega.com
Answered by: PLVENGR
Date published: 2024-03-23

Does the OM-HL-SH-TH operate safely in a 70 Celsius environment for a prolonged period of time?

Asked by: Rick F
Thank you for your question. We will require more information to help on this question, please email the DAS team at DAS@dwyeromega.com
Answered by: PLVENGR
Date published: 2024-01-31

I would like to know if the OM-HL-SH-T data logger could be used in an environment prone to dust particles? Additionally can you only ever record 43,000 data points? I also wish to know if it will be better to use the OM-92.

Asked by: TQI21
Thank you for your question. Any logger that monitors humidity can be affected by dust particles and this could affect the readings and eventually may damage the sensor. The correct model for Temp/Rh is OM-HL-SH-TH and it can record 43,000 points for Temperature and Rh.
Answered by: Application Engineer PV
Date published: 2021-06-02

Do you have any software validation documentation available?

Asked by: Frank B
Thank you for your question. We do not have a software validation program for the OM-HL series. The OM-CP datalogger has a software validation when it is purchased with the OM-CP-SVP-SYSTEM software with it.
Answered by: Application Engineer
Date published: 2019-06-27

Do you have Solidworks models of this available?

Asked by: D Stimens
Thank you for your question. If you are referring to a CAD dwg than unfortunately no, just the dimensions that are in the manual you can download from our website. https://www.omega.com/en-us/pdf-manuals
Answered by: Application Engineer PV
Date published: 2023-01-05
  • y_2024, m_5, d_20, h_5CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_21
  • loc_en_US, sid_OM-HL-SH-T, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 5ms
  • QUESTIONS, PRODUCT
en-US
en
Save Configuration