Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

State Data Logger, Part of the NOMAD® Family

State Data Logger

$124.28

Item# OM-CP-STATE101A

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $124.28
10-24 $118.07
25-49 $115.58
50-99 $110.61
100-199 $108.12
200+ $105.64

In stock

Lead Time (If not in stock): 14 weeks
State Data Logger OM-CP-STATE101A OM-CP-STATE101A
  • Interfaces to Contact Closures or TTL Inputs up to 30V
  • 10 Year Battery Life
  • 4 Hz Second Reading Rate
  • Multiple Start/Stop Function

OM-CP-STATE101A Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Measurement Type
Number of Measurements
Input Type
Maximum Samples
Power
Data Interface
Max Sampling Rate


The OM-CP-STATE101A is one of our newest data loggers. It is part of a new series of low cost, state-of-the-art data logging devices that has taken the lead in offering the most advanced, low cost, battery powered data loggers in the world today. The OM-CP-STATE101A offers a 10 year battery life, 4 Hz reading rate, a multiple start/stop function, ultra-high speed download capability, 406,323 reading storage capacity, optional memory wrap, battery life indicator, optional password protection and more.

The OM-CP-STATE101A senses input transitions or contact closures from external sources such as transducers and/or state initiators and records the time and input state of the device when a transition occurs. Once activated the data logger senses and records transition or state changes at the input. The device’s real-time clock ensures that all data is time and date stamped. The storage medium is non-volatile solid state memory, providing maximum data security even if the battery becomes discharged. The device can be started and stopped directly from your computer and its small size allows it to fit almost anywhere.

Data retrieval is simple. Simply plug it into an available USB port and our user-friendly software does the rest. The software converts a PC into a real-time strip chart recorder. Data can be printed in graphical and tabular format or exported to a text or Microsoft Excel file. The OM-CP-STATE101A was designed with our customers in mind. We offer free firmware upgrades for the life of the product so that data loggers already deployed in the field can grow with new technological developments. Units do not need to be returned to the factory for upgrades. The user can do this automatically from any PC.

Specifications
Input Connection:
Removable screw terminal
Input Range: 0 to 30V
Input Low: <0.4V
Input High: >2.8V
Internal Weak Pull-Up: <60 µA
Input Impedance: >60 kΩ
Time Resolution: 4 Hz (reading rate selectable in software)
Reading Rate: 4 Hz to 1 every 24 hours
Memory: 406,323 readings; software configurable memory wrap
Wrap Around: Yes
Start Modes:
Immediate start
Delay start up to 18 months
Multiple pushbutton start/stop
Multiple Start/Stop Mode: Start and stop the device multiple times without having to download data or communicate with a PC
Multiple Start/Stop Mode Activation:
   To Start the Device:

   Press and hold the pushbutton for 5 seconds, the green LED will flash during this time.
   The device has started logging.
   To Stop the Device:
   Press and hold the pushbutton for 5 seconds, the red LED will flash for three seconds and then the    green LED will flash for two seconds. The device has stopped logging.
Real Time Recording: The device may be used with PC to monitor and record data in real-time
LED Functionality:
   Green LED Blinks:
10 second rate to indicate logging 15 second rate to indicate delay start mode
   Red LED Blinks: 10 second rate to indicate low battery and/or full memory
Password Protection: An optional password may be programmed into the device to restrict access to configuration options. Data may be read out without the password.
Engineering Units: Native measurement units can be scaled to display measurement units of another type such as on/off, open/closed and more.
Battery Type: 3.6V lithium battery (included); user replaceable
Battery Life: 10 years typical, dependent upon frequency and duty cycle
Time Accuracy: ±1 minute/month [at 20ºC (68ºF), stand alone data logging
Computer Interface: USB (interface cable required); 115,200 baud
Software: XP SP3/Vista/7 and 8 (32 and 64-bit)
Dimensions:
  Data Logger: 36 H x 56 W x 16 mm D (1.4 x 2.2 x 0.6')
  Waterbox Enclosure: 74 H x 148 W x 39 mm D (2.9 x 5.8 x 1.5')
Weight: 24 g (0.9 oz)
Materials:
  Data Logger: ABS Plastic
  Waterbox Enclosure: Black anodized aluminum
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 27ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
State Data Loggers Part of the NOMAD® Family
$27.99
0 In Stock
en-US
en
Save Configuration