Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Counter, Event and State Data Logger with USB Interface

$123.78

Item# OM-EL-USB-5

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $123.78
10-24 $117.59
25-49 $115.12
50-99 $110.16
100-199 $107.69
200+ $105.21

In stock

Lead Time (If not in stock): 7 weeks
Counter, Event and State Data Logger with USB Interface OM-EL-USB-5 OM-EL-USB-5
  • Functions as:
  • Event Data Logger
  • State Change Data Logger
  • Event Counter

OM-EL-USB-5 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Measurement Type
Number of Measurements
Input Type
Maximum Samples
Power
Data Interface
Max Sampling Rate


The OM-EL-USB-5 standalone data logger can record events (detecting an input and storing the time and date of occurrence), record state changes (similar to an ‘event’ but also recording when the input reverts back to normal) and count events (count the number of events that happen in a time period, without any individual event time or date information). Up to 32,510 events or state changes can be recorded and up to 32,510 timed intervals in event counter mode (with 65,536 events in each interval).

Events and state changes can be triggered by either a rising edge (a voltage going from low to high) or falling edge (a voltage going from high to low). It is also possible to use volt free (dry) contacts. In this case instead of measuring an external voltage, the data logger applies a voltage across the screw terminals and detects when the input closes (e.g., a relay or microswitch). Fast logging rates allow event capturing at speeds of up to two times per second and state changes at speeds of up to four times per second. Event counting can operate at speeds of up to 100 times per second (when the LEDs are turned off). The data logger is supplied complete with Windows software, measurement leads terminated with crocodile clips and a long-life lithium battery which allows logging for up to 1 year. Functionality of the unit is indicated by flashing red and green LEDs. The red LED can be set up to flash every time an event occurs.

The user can easily set up the logger, and download the stored data by plugging the data logger into a PC’s USB port and running the included Windows control software. Easy to install and use, the control software runs under Windows® 2000, XP, Vista, 7 and 8 (32-bit and 64-bit).

The software is used to set-up the data logger as well as download, graph and export data to Excel. The software allows the following parameters to be configured: logger name, recording mode (events, state changes or count events), triggering on rising of falling edges, voltage or volt free (dry) contact triggering, input voltage range, flash red LED on event/state change, time period for event counting (i.e. count the number of events every 10 s). The maximum number of events per time period is limited to 65,000.

Specifications
Time Between:
  Events:
500 msec min
  State Changes: 500 msec min
  Event Counts: 10 msec min (with LEDs disabled); 50 msec min (with LEDs enabled)
Input Voltage: Software selectable input voltage range (see input voltage table below)
Volt Free (Dry) Contacts:
  Voltage:
2.75V min, 3.6V max (voltage decreases as the battery is discharged)
  Current: 35 uA typical
Timing Accuracy: ±3 sec per 24 hours at 20ºC
Memory: Up to 32,510 readings in event mode or state change mode, or up to 32,510 timed intervals in event counter mode
Operating Temperature Range: -35 to 80°C (-31 to 176°F)
Visual Indicators (Red and Green LEDs): The green LED will flash once every 10 sec to indicate normal logging, once every 20 sec to indicate low battery or twice every 20 sec to indicate data logger memory full; the red LED can be set up to flash once each time an event, state change or count is recorded
Software: Windows 2000/XP/VISTA/7 and 8 (32-bit and 64-bit)
Power: 1/2 “AA” 3.6V lithium battery (included)
Battery Life: 1 year (assuming 1 event every 5 mins at 20ºC in voltage input mode)
Weight: 40 g (1.4 oz)
Dimensions: 98 L x 26.8 mm W (3.86 x 1.05')
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 20ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Replacement 3.6V lithium battery
$19.38
0 In Stock
en-US
en
Save Configuration