Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

HOBO MX Bluetooth Temperature and Humidity Logger with Display

HOBO MX Bluetooth Low Energy Temperature and Humidity Data Logger with Display

$169.76

Item# MX1101

In stock

Lead Time (If not in stock): 9 weeks
HOBO MX Bluetooth Low Energy Temperature and Humidity Data Logger with Display MX1101 MX1101
  • Bluetooth Low Energy (BLE) 100-foot communications
  • Stores: 84,000 measurements
  • Accuracy: ±50 ppm, ±0.2°C (±0.4°F) and ±2%RH
  • Multiple Start & Stop options

MX1101 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Measurement Type
Number of Measurements
Input Type
Maximum Samples
Display
Power
Data Interface
Max Sampling Rate
Additional Feature


The HOBO MX1101 Temp/RH data logger uses integrated sensors to record temperature and/or relative humidity (RH) in indoor environments. This Bluetooth Low Energy (BLE)-enabled logger is designed for wireless communication with an iOS or Android mobile device.

Using the HOBOmobile app, you can easily configure the logger, read it out, view data on your phone or tablet, export the data, or automatically upload the data to HOBOlink’s free cloud storage, for further analysis. The logger can calculate minimum, maximum, average, and standard deviation statistics and can be configured to trip audible or visual alarms at thresholds you specify. The MX1101 supports burst logging, in which data are logged at a different interval when sensor readings are above or below certain limits. This compact data logger also has a built-in LCD screen to display the current CO temperature, relative humidity, logging status, battery use, memory consumption, and more.

You can download the HOBOmobile app for free for Android devices here and for iOS devices here.

The Hobo MX Gateway (purchased separately) can be used to aggregate the data from up to 100 Hobo MX data loggers directly to a PC via Ethernet or WiFi communications.
loading all models
loading all reviews
Rated 5 out of 5 by from Daily Storage Temperature Log for Audit Purpose Easy to use. Great product for logging and recording paint storage temperature data for Industrial Painting business.
Date published: 2021-04-02
  • y_2024, m_5, d_19, h_6
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_MX1101, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
loading all QA

Does this come with a calibration certificate?

Asked by: chillndan
Thank you for your question. It is supplied with a Cal-1 ( Certificate of Conformance).
Answered by: Application Engineer PV
Date published: 2022-01-13
  • y_2024, m_5, d_19, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_MX1101, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
HOBO MX BLE Gateway - Aggregator
$448.89
0 In Stock
en-US
en
Save Configuration