Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Web-based temperature monitoring

$835.02

Item# ISD-TC

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $835.02
5-9 $793.27
10-24 $751.52
25-49 $709.77
50-99 $668.02
100+ $626.27

In stock

Lead Time (If not in stock): 6 weeks
Web-based temperature monitoring ISD-TC ISD-TC
  • Virtual Chart Recorder
  • Web Server
  • Dual Thermocouple (10 Types)
  • Alarms by Email or Text Message

ISD-TC Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Additional Feature
Measurement Type
Number of Measurements
Input Type
Maximum Samples
Display
Power
Data Interface
Max Sampling Rate


The OMEGA™ iSD-TC provides Web-based temperature monitoring in critical equipment and locations such as computer server rooms, clean rooms, laboratories, museums, warehouses, or any remote facility.

View and record temperature on two independent thermocouple channels, over an Ethernet network or the Internet with no special software—just a Web browser.


Email Alarms
The device can trigger an alarm if temperature goes above or below a set point that you determine. Your alarm can be sent by email to a single user or to a group distribution list, including text messages to cell phones and PDA’s.

Physical Threats
The iSD-TC includes screw terminals for two contact closures that work with common alarm sensors. You can instruct the iSD monitor to send an alarm if a door is opened, a window is broken, or a fire sprinkler goes off.

Power Failure
The iSD monitor can trigger an alarm if the AC power fails. The iSD-TC will continue to collect data for two days powered by a standard 9 Volt alkaline battery (included). A failure on the Ethernet network will not interrupt data recording.

Local Alarms
The iSD monitor includes two 1.5 Amp output relays that are controlled by the alarm conditions you select. The relays can trigger flashing lights and a siren for example to alert personnel near the scene. With the easy Web-based setup page, the two relays can be programmed for two temperature inputs, and high or low set points, as well as alarm conditions triggered by contact closures.

The relays can also be programmed to turn off when conditions return to normal, or programmed to remain latched and require a manual reset.


View Charts and Graphs on the Web
The iSD serves Active Web Pages to display real time readings, display charts of temperature, or log data in standard data formats for use in a spreadsheet or data acquisition program such as Excel or Visual Basic.

The virtual chart viewed on the web page is a JAVA™ Applet that records a chart over the LAN or Internet in real time. With the iSD, there is no need to invest time and money learning a proprietary software program to log or chart the data.

Chart scales are fully adjustable on the fly. For example, the chart can display one minute, one hour, one day, one week, one month or one year. Temperature can be charted across the full span or within any narrow range.
Charts and Graphs
The iSD can display and chart absolute measurements in two locations and a differential measurement between the two locations.The iSD can take thermocouple types J, K, T, E, R, S, B, C, N, and L measuring temperatures up to 1820°C (3308°F). The iSD includes a pair of type K thermocouples. Charts and Graphs
Link to Web CAM or IP Camera
The Web page includes a link to a "Web Cam" or "IP camera" (not included). If you get a message about an alarm condition, you can quickly click on the link to view the actual scene over the Internet.


SD Flash Memory Card
The iSD comes complete with a removable SD Flash Memory card that can store up to years of readings taken at ten second intervals.

Records on SD Flash Cards
The data is recorded on widely available SD (Secure Digital) flash cards. The format is a simple ".txt" text file that is easily imported to spread sheets and other programs. It can be read directly on a PC or MAC with a USB card reader.

You can also download the data remotely over an Ethernet network or the Internet.

Installation and operation of the iSD monitor requires no special training, tools, or software. The device connects to any Ethernet network with standard cable and plugs and is powered by any AC outlet supplying 110 to 240 Vac.
iSD-TC Card

Award-Winning Technology
The iSD is simple to install and use, and features Omega's award-winning iServer technology that requires no special software except a Web Browser.

The iSD connects to an Ethernet Network with a standard RJ45 connector and sends data in standard TCP/IP packets.

It is easily configured with a simple menu using a Web Browser and can be password protected. From within an Ethernet LAN or over the Internet, the user simply types its IP address or an easy to remember name such as "Cleanroom 5" or "Midwest Server Room" in any Web Browser, and the iSD-TC serves a Web Page with the current readings.

Typical Applications
The iSD is great for monitoring temperature in applications such as: clean rooms, computer rooms, HVAC systems, pharmaceutical and food processing and storage, hospitals, laboratories, semiconductor fabs, electronic assembly, warehousing, museums, manufacturing, farm animal shelters, greenhouses, and many more.

SPECIFICATIONS

SENSOR THERMOCOUPLE INPUT
Temperature Range: Refer to Thermocouple Chart
Temperature Accuracy: Refer to Thermocouple Chart
Resolution: 1°/0.1°
Temperature Stability: 0.08°C/°C
Thermocouple Cold End Tracking: 0.05°C/°C
Thermocouple Lead Resistance: 100 ohm max
Thermocouple Type (ITS 90): J, K, T, E, R, S, B, C, N, L

INTERFACES
Ethernet (RJ45): Fixed or autonegotiating 10/100BASE-T, Auto MDI/MDIX
Supported Protocols: TCP, UDP, SNMP, SMTP, NTP, ARP, ICMP, DHCP, DNS, HTTP, and Telnet
LCD Display: 32 Digits, 4.8 X 9.7mm (0.19 x 0.38")
SD Flash Memory Card: 2 GB card: 8 months of data storage at 1-second logging intervals or 7 years at 10-second intervals
Relay Outputs: Two Relays 1.5A @ 30 Vdc
Alarm I/O: Two Contact Inputs TTL 0.5 mA with 10 K pull-up; One Open Collector Output 150mA @ 30Vdc
Sampling Rate: 16 samples/second max
Embedded Web Server: Serves Web pages containing real-time data and live updated charts within definable time intervals
Software: OPC Server; macro for datalogging in Excel program; compatible with all Windows operating systems

POWER
Input : 9 to 12Vdc
Safety Qualified ac Power Adapter (included):
Nominal Output: 9 Vdc @ 0.5 A
Input:100 to 240 Vac, 50/60 Hz
Consumption: 4 W max.
Back-up Battery: 9 Vdc, Alkaline
Universal ac Power Adapter

ENVIRONMENTAL
Operating Temperature:
iServer Unit: 0 to 60°C (32 to 140°F)
Battery: -18 to 55°C (0 to 131°F)
ac Adapter: 0 to 40°C (32 to 104°F)
Storage Temperature: -40 to 85°C (-40 to 185°F)
Weight: 462 g (1.02 lbs)
Material: SS 304 case with wall mount bracket
Dimensions: 88.1H x 130.2W x 33.3D mm (3.47 x 5.13 x 1.31 in)

THERMOCOUPLE CHART

Input Type
Range
Accuracy
J
Iron-Constantan
-210 to 760°C / -346 to 1400°F
0.4°C / 0.7°F
K
CHROMEGA™-ALOMEGA™
-260 to -160°C / -160 to 1372°C
-436 to -256°F / -256 to 2502°F
1.0°C / 0.4°C
1.8°F / 0.7°F
T
Copper-Constantan
-270 to -190°C / -190 to 400°C
-454 to -310°F / -310 to 752°F
1.0°C / 0.4°C
1.8°F / 0.7°F
E
CHROMEGA™-Constantan
-270 to -220°C / -220 to 1000°C
-454 to -364°F / -364 to 1832°F
1.0°C / 0.4°C
1.8°F / 0.7°F
R
Pt/13%Rh-Pt
-50 to 40°C / 40 to 1768°C
-58 to 104°F / 104 to 3214°F
1.0°C / 0.5°C
1.8°F / 0.9°F
S
Pt/10%Rh-Pt
-50 to 100°C / 100 to 1768°C
-58 to 212°F / 212 to 3214°F
1.0°C / 0.5°C
1.8°F / 0.9°F
B
30%Rh-Pt/6%Rh-Pt
600 to 1820°C / 1112 to 3308°F
1.0°C / 1.8°F
C
5%Re-W/26%Re-W
0 to 2320°C / 32 to 4208°F
0.4°C / 0.7°F
N
Nicrosil-Nisil
-250 to -100°C / -100 to 1300°C
-418 to -148°F / -148 to 2372°F
1.0°C / 0.4°C
1.8°F / 0.7°F
L
J DIN
-200 to 900°C / -328 to 1652°F
0.4°C / 0.7°F
loading all models
loading all reviews
Rated 3 out of 5 by from Solid product, but complicated to set up We recently purchased the iSD-TC for remote temperature monitoring and email alerts for laboratory processes. The product is well made and durable. Temperature readouts are consistent and clear. However, we're still trying to get it to connect directly to a computer or directly to the internet. Contacted customer support, and they just gave me a link to the manual. It's definitely not plug-and-play. If we could get it to connect, upload, and give results within a day after receiving, this review would be 5 stars.
Date published: 2017-10-16
Rated 1 out of 5 by from Extremely unreliable We have 3 of these units on our drug coolers and have now had to throw away several lots worth over $100k because their OS freezes up randomly when attached to a network. Unfortunately it doesn't give you a warning when it freezes up, it just stops recording critical data. We ordered brand new units thinking it would fix the problem and the new unit's OS froze up within two days. Hope they fix this bug as it would be a decent product otherwise. Their tech support was not helpful whatsoever.
Date published: 2022-02-04
Rated 2 out of 5 by from Would be a great product but very buggy. I've had nothing but headaches with the three units we have onsite. They regularly freeze up and lose communication. When they freeze up they still display "Data Recording" but are not actually recording data which resulted in our company having to throw away thousand of dollars in product. I hope they work out the bugs and they might be good units.
Date published: 2021-04-15
Rated 4 out of 5 by from Great, but replacing the battery is a hassle Been buying these for years for our minus 80 freezers since it is one of the few units that can read temperatures so low. My only complaint is that the unit has to be taken apart in order to replace the 9v backup battery, which has to be done about every 8 months. It would really improve the product if that was fixed. Tech support has always been helpful too.
Date published: 2020-05-09
Rated 5 out of 5 by from We have over 10 of these, Great Product I've installed these over a year ago and they have paid for themselves over and over. There are 2 ways to connect to these to get data, but i prefer the Omega Enterprise Gateway which is able to display all on one page. The other way is to connect to the IP address of the monitor. Both work, alarms are invaluable. Great Product, came back here because i'm buying more.
Date published: 2019-04-15
Rated 1 out of 5 by from Unable to obtain data Just like the previous comment, I am unable to download the data as well. Please advise a fix.
Date published: 2018-07-30
  • y_2024, m_10, d_30, h_8
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_6
  • loc_en_US, sid_ISD-TC, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
loading all QA

how can i calibrate and write offset values or table to this instrument. Omega i server , ISD-TC

Asked by: kalyan
Please direct your question to our DAS Engr dept -DAS@OMEGA.COM
Answered by: Raptor
Date published: 2020-12-09

where can i find a upgrade for firmware?

Asked by: solli
Thank you for your question. We will require more information to help on this question, please email the DAS team at DAS@OMEGA.COM
Answered by: Application Engineer PV
Date published: 2022-08-04

Is a battery required if I don't care about recording if power is disconnected? Will the unit still function normally w/o a battery installed?

Asked by: Jim B
Yes, ac power only is ok
Answered by: Atmos
Date published: 2020-06-18

Does the isd-tc have a count down timer that freezes the unit when trying to make entries online?

Asked by: mbro
Thank you for your question. There is no count down timer that will freeze the unit while making entries.
Answered by: Application Engineer PV
Date published: 2022-08-18

What is the part number of the Power Adapter? I need to do NRTL certification and have to provide this information for that testing.

Asked by: John from Denver
Hello John Replacement power supply part number is UNIV-AC-100/240-12-5A
Answered by: JA Engineer
Date published: 2021-03-16
  • y_2024, m_10, d_30, h_8CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_5
  • loc_en_US, sid_ISD-TC, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 15ms
  • QUESTIONS, PRODUCT
en-US
en
Save Configuration