Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

PCM5 convert a 4 to 20 mA signal to a time proportional output

Pulse Control Module

$122.28

Item# PCM5

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $122.28
10-24 $116.17
25-49 $113.72
50-99 $108.83
100-199 $106.38
200+ $103.94

In stock

Lead Time (If not in stock): 5 weeks
Pulse Control Module PCM5 PCM5
  • Tolerates Inputs Less than 4 mA
  • Converts 4 to 20 mA to a Time Proportional Output
  • Mounts Directly on a Single 3 to 32 VdcInput SSR
  • Supports Single Phase 50 or 60 Hz Operation

PCM5 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Control Signal Type
Features


The OMEGA PCM5 Series converter is designed to convert a 4 to 20 mA signal from a process/ temperature controller or computer to a time proportional output.

The modules mount directly to the input terminals on a 3 to 32 Vdc input SSR, and supports single phase 50 or 60 Hz operation. Lever clamps are provided on the converter for the 4 to 20 mA input. The SSR’s power section provides easy connection to the line and load.

SPECIFICATIONS
Analog Input Signal:4 to 20 mA minimal; 0 to 30 mA permissible; reverse polarity protected; no abnormal operation below 4 mA
Compliance Voltage Requirement:6.4V
Time Base:~200 mS @ 50%, ~500 mS towards 0 and 100%
Ambient Temperature:0 to 40°C (32 to 104°F)
Dimensions:45 L x 51 W x 20 mm D (1.75 x 2.0 x 0.80")
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 2ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA

Does the PCM5 require voltage to power it up? If so how many amps? Where do you plug the input power in? What do the 2 pots do please? Can you adjust the time duration of the pulse to 1 second?

Asked by: Anonymous
Thank you for your inquiry. 3 to 32 VDC at 4-20mA to power it. Please see manual for wiring diagram.
Answered by: Engineer CB
Date published: 2020-07-14

Are the pots for zero and span adjustments. Adjust the Zero so no output until input get to 40 % ie 10.4 ma' Span would be set at 20ma output so 40 to 100% input = 0 to 100% output

Asked by: Randy68
Hi Randy Pots are set at factory so that a 4 mA you have no pulse output. At 20 mA you would have constant on cycle. At 12 mA you have 50% on time with a time base of 200 mS. Best regards, OMEGA
Answered by: NorwalkAE_RS
Date published: 2024-04-01
  • y_2024, m_5, d_19, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_2
  • loc_en_US, sid_PCM5, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 2ms
  • QUESTIONS, PRODUCT

Related Categories

en-US
en
Save Configuration