The Omega's SSRL series of solid state relays are used to control large resistance heaters in conjunction with temperature controllers. 3-phase done using 2 or 3 SSR’s.
Designed for superior thermal performance in harsh industrial environments, OMEGA’s new SSRDIN/SSR3PH relay is the most advanced DIN rail solid state relay in its range.
The OMEGA PCM5 Series converter is designed to convert a 4 to 20 mA signal from a process/ temperature controller or computer to a time proportional output.
The OMEGA SSRLDUAL series solid-state relays are two totally independent ac output relays in a single standard panel mount with snubber & protection against false triggering
OMEGA’s SSRDIN Series Solid State Relays fully integrated with heat sink and DIN Rail mounting plate in a space-saving design. They are touch safe with LED input indication.
The versatile RELAY-URM Series relay module can switch up to eight 15 A loads using low-level input signals from PLCs, process controllers, and indicators.
The SCR19-H and SCR39-H Series power controllers are designed to proportion electric power to resistive loads only, such as ovens, furnaces, heat sealers, etc.
Less than 100 microamps at 14 Vdc actuates the unit to control ac loads to 5 amps at 120 Vac and 230 Vac models, Less than 100 microamps at 14 Vdc actuates.
Solid State Relays are becoming increasingly popular for industrial, commercial, and laboratory applications. They offer a range of advantages over traditional electromechanical relays, including fast switching, no moving parts, and improved reliability.
Omega Engineering carries a wide variety of relays – including pump up/pump down relays with latching capability, slimline relays, and DIN rail-mountable relays. These devices are designed to provide superior thermal performance in harsh environments. They are available with both AC and DC control inputs and can be mounted on DIN rails or panels.
The RELAY-URM Series relay module from Omega Engineering is a versatile solution for controlling up to eight 15A loads using low-level input signals from PLCs, process controllers, and indicators. The PCM5 Series converter is designed to convert a 4 to 20 mA signal from a process/temperature controller or computer to a time proportional output.