Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Programmable Timer

  • CE Approved

Item# PTC-16-series

In stock

Lead Time (If not in stock): 0 week
Programmable Timer PTC-16-series PTC-16-series
  • 9 Programmable Modes
  • 6 Timing Ranges
  • Security Code
  • 2- or 1-Timed plus 1 Instantaneous Contact


The PTC-16 timer has all of the features of the PTC-14 panel-mount timer in a DIN rail mounting package. The PTC-16 covers time ranges from 0.1 seconds to 100 hours in a single model and has nine operating modes, two power supply options, and two timed relay outputs. When only one timed output is being used, the other output acts as a set of instantaneous changeover contacts.

Specifications
Timing Ranges:
0 to 999.9 sec, 0 to 9999 sec,
0 to 9999 min, 0 to 99 min 59 sec, 0 to 99 hr 59 min,
23:59 in 24 hr clock mode
Timing Modes:
DE, DDE, DP, CCT, DE-2, IT-2, DE-IT, DD-2, 24HR
Supply Voltage:110 Vac and 230 Vac 50/60 Hz
or 12 to 24 Vac/Vdc
Supply Variation:±10% of supply voltage
Battery Backup:External 3 Vdc to retain clock on
24 hr mode only at loss of supply voltage
Power Drain: 3 Va max
Contact Ratings:
OP1: 8 A @ 240 Vac, SPDT
OP2: 5 A @ 240 Vac resistive, SPST
Reset Time:100 msec max
Ambient Conditions
Working Temp:0 to 50°C (32 to 122°F)
Storage Temp:0 to 70°C (32 to 158°F)
Approvals: Complies with CE directives EN50081-1 and
EN50082-1 for EMC and EN61010-1 for low voltage
Weight: 240 g (8.5 oz)
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 16ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration