Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

TIMING RELAYS

  • CE Approved

Item# TRFP240AC-series

In stock

Lead Time (If not in stock): 0 week
TIMING RELAYS TRFP240AC-series TRFP240AC-series
  • 20 Time Ranges and 10 Timing Functions
  • Time Delays from 0.1 sec to 600 hrs
  • Space-Saving, Compact Package
  • High Repeat Accuracy of ±0.2%


The TR Series Timing Relays are designed to meet most timing requirements by offering more flexibility in range of input voltage, timing range and functionality. Use a rotary switch to choose from 20 selectable time ranges from 0.1 second to 600 hours. We offer both a power triggered and signal triggered model—each with expanded operation modes. There is a green LED to indicate when power is ON and an orange LED when output is ON.

SPECIFICATION
Contact Configuration: 2 Form C, DPDT (delayed output)
Allowable Voltage/Current: 240 Vac, 30 Vdc/10 A
Max Permissible Operating Frequency: 1800 cycles per hour
Rated Resistive Load: 10 A, 240 Vac/ 30 Vdc
Rated Inductive Load: 7 A, 240 Vac/ 30 Vdc
Horsepower Rating: 1.6 hp 120 Vac, 1.3 hp 240 Vac
Electrical Life: 500,000 operations min (resistive)
Mechanical Life: 50,000,000 operations minimum
Operation System: Solid-state CMOS circuit
Time Range: 0.1 sec to 600 hours
Coil Rating: 100-240 Vac
Triggering: By signal
Pollution Degree: 2 (IE60664-1)
Overvoltage Category: III (IE60664-1)
Rated Operational Voltage: 100 to 240 Vac (50/60 Hz)
Voltage Tolerance: 85 to 264 Vac (50/60 Hz)
Input OFF Voltage: Rated Voltage x 10% minimum
Ambient Operating Temperature: -20 to 65°C (-4 to 149°F)
Reset Time: 100 mS maximum
Repeat Error: ±0.2%, ±20 mS
Voltage Error: ±0.2%, ±20 mS
Temperature Error: ±0.5%, ±20 mS
Setting Error: ±10% maximum
Insulation Resistance: 100 MΩ minimum (500 Vdc)
Dielectric Strength Between Power and Output Terminals: 2000 Vac, 1 minute
Dielectric Strength Between Contacts of Different Poles: 2000 Vac, 1 minute
Dielectric Strength Between Contacts of Same Pole: 1000 Vac, 1 minute
Vibration Resistance: 10 to 55 Hz amplitude 0.5 mm; 2 hrs in each of 3 axes
Shock Resistance: 10 G (operating extremes), 40 G (damage limits 3x in each of 3 axes)
Power Consumption (Approx): 6.5 VA @ 120 Vac/60 Hz, 11.6 VA @ 240 Vac/60 Hz
Dimensions: 40 H x 36 W x 77.9 mm D (1.58 x 1.42 x 3.07')
Weight: 89 g (3 oz)
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 17ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration