Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Programmable Smart Graphics Process Meter

Warranty
  • RoHS Icon
  • CE Approved

$453.00

Item# OM-SGD-43-A

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $453.00
5-9 $430.35
10-24 $421.29
25-49 $403.17
50-99 $394.11
100+ $385.05

In stock

Lead Time (If not in stock): 8 weeks
Programmable Smart Graphics Process Meter OM-SGD-43-A OM-SGD-43-A
  • 4.3' Capacitive Touchscreen
  • Low Profile Panel Mount Display
  • Accepts Four Bipolar Analog Inputs up to ±40V
  • Eight Digital I/O

OM-SGD-43-A Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Measurement Type
Input Type
Number of Inputs
Form Factor
Display Type
Max Sampling Rate
Alarm Output
Communications
Supply Voltage Type
Additonal Features


Description

The OM-SGD-43-A is a 4.3" capacitive touchscreen display designed for use with the Design Studio software, a free drag-and-drop style software package for rapid development of advanced user interfaces and panel meters. The Design Studio software allows the user to create of anything from simple meters and dials, through to advanced user interfaces with control elements. The OM-SGD-43-A can be powered from the USB port of a computer or from an external 5 to 30 V supply.

Design Studio—Making Industrial User Interface Design Simple
The Design Studio software provides a number of building blocks which allow users to drag-and-drop elements onto the screen to quickly create advanced user interfaces. From background images to text elements, analog style meters, touchscreen navigation elements and even complex logic statements. Users can build-up multi-screen interfaces without needing to write a line of code.

There is a library of pre-defined elements such as meters, buttons and switches. Users can create their own content by combining elements or importing graphics in a number of formats (including jpg, png, tif, bmp and gif). The software includes support for transparency and multiple layers.

Hardware interfacing is similarly intuitive, with hardware elements being dragged into a function builder where associations with graphical elements (such as a needle on a meter) can be defined. Here users can determine scaling for analog inputs, define alarm triggers, behaviors for digital inputs and outputs and configure PWM outputs.

Previewing and Uploading Projects
The software includes a ‘Preview in Emulator’ function which emulates the hardware’s inputs and outputs, allowing users to test their projects prior to upload. Projects are uploaded to the OM-SGD-43-A via a mini USB port. The Design Studio software is compatible with Windows® XP (SP3), Vista, 7 and 8 and can be downloaded free online at OMEGA.

The OM-SGD-43-A-PLUS is a development kit that include the OM-SGD-43-A display, a USB cable and a development board which provides connections to all of the input/output functionality of the display. This includes LEDs and switches for digital I/O’s, four potentiometers to generate analog inputs, variable brightness LED’s for PWM outputs and a prototyping area for testing circuitry. Connections are also available for the display’s RS232, SPI and I2C functionality which will be made available for use in a future software update. The development board can be powered directly by connecting the USB cable to the back of the display that is plugged into it (USB interface provides power to both the display as well as the development board).
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA

Are there any tutorial vidoes available for how the OM-SGD-43-A Model functions and is setup? Thank You.

Asked by: Josiah
Thank you for your inquiry. We believe the best assistance would come from speaking to us directly by phone, ask for the Temperature Department Mon. – Fri. (HOURS 8:30AM - 5:30PM EST).
Answered by: Application Engineer CB
Date published: 2023-09-20

Does this unit have a modbus TCP output to retrieve the data from the meter like the dig in and ma input ranges and capacity’s?

Asked by: Anonymous
Hello, thank you for your question. Unfortunately, this model does not support MODBUS TCP.
Answered by: DA Engineer
Date published: 2021-10-04

Is it possible to program a zero or tare feature into this unit? For instance, say you want to wire the input of this display to a load cell analog output and want to "zero" the scale reading. Can you program a touch button to zero the displayed value?

Asked by: Justin S
Thank you for your question. We will require more information to help on this question, please email the DAS team at DAS@OMEGA.COM
Answered by: Application Engineer PV
Date published: 2021-08-10

Are all of the required connectors for the ports supplied with the unit?

Asked by: Anonymous
Hello Thank you for your question. The ports are terminal blocks which require only strip lead wires to connect to them, no connectors are required.
Answered by: JA Engineer
Date published: 2021-06-30

What is the Analogue Input impedance?

Asked by: Chris3T
Thank you for your question. We will require more information to help on this question, please email the DAS team at DAS@OMEGA.COM”
Answered by: Application Engineer PV
Date published: 2021-09-01

does this controller have the ability to trigger a relay?

Asked by: JohnB
Hello, thank you for your question. This meter has 2 open-collector alarm outputs you could use to trigger a relay. Please take a look at page 10 of the manual for more details.
Answered by: DA Engineer
Date published: 2020-05-08
  • y_2024, m_5, d_30, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_6
  • loc_en_US, sid_OM-SGD-43-A, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 31ms
  • QUESTIONS, PRODUCT
en-US
en
Save Configuration