Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

LEVEL INDICATOR AND INTERFACE, with NEMA 4X Enclosure

LEVEL INDICATOR AND INTERFACE
  • RoHS Icon
  • CE Approved

$322.64

Item# LVCN-40

In stock

Lead Time (If not in stock): 8 weeks
LEVEL INDICATOR AND INTERFACE LVCN-40 LVCN-40
  • Indicates Tank Level or Volume and Relay Status
  • Enables Relay Set Point Changes in the Field
  • Powered Directly by the Attached Sensors
  • Repeats Sensor Data with No Programming

LVCN-40 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Display Color
Number of Display Digits
Display Type
Form Factor
Display Digit Height


The LVCN-40 indicator displays tank level or volume in engineering units with 1 to 4 relay status indicators, and is compatible with LVCN210, LVCN318 or LVCN414 series level sensor that’s been configured with the provided software (V50 firmware or higher). Powered by the sensor, the field mount indicator may be located up to 4.5 m (15') from the sensor. The LVCN-40 requires no programming. The indicator repeats the measured value, displays relay status and set-point configuration of the attached sensor. If relay set-point changes are desired, they can be easily made through the field indicator.

Specifications
Display
    Type: LCD, 6-digit with 4 relay indicators
    Units: Engineering
    Output: -99999 to 999999
Character Height: 9.5 mm (0.374")
Decimal Point: Fixed
Dot Indication: Relay status
User Interface: Three button
Sensor Input (1): LVCN210, LVCN318 or LVCN414 series
Supply Voltage: Provided by sensor
Operating Temperature: -20 to 60°C (-4 to 140°F)
Cable
    Type: 4-conductor, #22 AWG
    Length: 1.8 m (6')
    Jack Material: Polyurethane
Enclosure
    Rating: Nema 4 (IP65) faceplate
    Material: Polycarbonate
    Type: Panel mount
Button Material: Silicon rubber
Classification: General purpose
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA

What are the dimensions of the level indicator and the panel cutout

Asked by: Lare
Thanks for your questions. Dimensions and mounting procedure information is in the manual. Review the link below. https://assets.omega.com/manuals/M5335.pdf
Answered by: ASE HPO
Date published: 2019-09-20
  • y_2024, m_5, d_31, h_3CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_LVCN-40, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 32ms
  • QUESTIONS, PRODUCT
en-US
en
Save Configuration