Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

3 1/2 Digit Mini-size Temperature Panel Meter

$366.70

Item# DP119-KC1

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $366.70
10-24 $348.37
25-49 $330.03
50-99 $311.70
100-499 $293.36
500+ $275.03

In stock

Lead Time (If not in stock): 100 weeks
3 1/2 Digit Mini-size Temperature Panel Meter DP119-KC1 DP119-KC1
  • Easy to Use and No Programming Required
  • Full-Size 0.56' (14.2 mm) LED Display
  • Thermocouple or RTD Input
  • 3 1 /2 Digit Display

DP119-KC1 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Display Color
Display Digit Height
Display Size
Display Type
Form Factor
Input Range
Number of Display Digits
Number of Inputs
Resolution
RTD Types Supported
Specifications Input Type
Supply Voltage
ThermocoupleType


This product is no longer available. Please see DPPT-Series as a possible alternative or contact our Engineering department for a viable replacement.

The DP119 series is a economical 1/8 DIN panel meter that has a full size 0.56" green or red LED display and built-in analog output. In addition to the standard 115 Vac power, 230 Vac or 9 to 26 Vdc are also available. A digital copy of the manual is offered below for you to preview. Accessories such as Bumper Band protective guards and splash-proof covers can be used for applications in harsher environments. 3/64 DIN DP116 and DPF50 panel mount models are also available for temperature and process measurement. Refer to the Related Links Section below.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 6ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Accessories
NEMA 4 heavy duty splash proof lens cover
$72.89
0 In Stock
en-US
en
Save Configuration