Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

In-Line Fixed Temperature Thermostats

In-Line Thermostats

$39.25

Item# FGT305

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $39.25
5-9 $37.29
10-24 $36.50
25-49 $34.93
50-99 $34.15
100+ $33.36

In stock

Lead Time (If not in stock): 3 weeks
In-Line Thermostats FGT305 FGT305
  • Easy to Use
  • Fixed Temperatures
  • Snap or Creep Action

FGT305 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Minimum Control Temperature
Maximum Control Temperature
Load Voltage
Max Current Rating
Features
Control Mode
Temperature Type


These in-line thermostats are available in 100 to 250 Vac or the low voltage models of 12 to 24 Vdc. Easy to use. The thermostats come with cable ties for mounting. They also close on fall. The high voltage units FGT305, FGT306 and FGT 307 have a bi-metal snap action. The low voltage units, FGT302 and FGT303 have a creep action. The creep action is a device which will slowly make or break the contacts of the bi-metal element. This results in a constant temperature with very small differentials.
loading all models
loading all reviews
Rated 5 out of 5 by from Great addition to omega small space heater Easy to mount and worked upon testing as specified
Date published: 2022-08-28
  • y_2024, m_5, d_20, h_5
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_FGT305, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
loading all QA

do you need voltage for this thermostat to work? I am looking for a dry contact closure at 35 degrees and open around 40 

Asked by: Eddie3rd
Hi Eddie3rd, Thank you for the inquiry. Yes, these will operate as a dry contact. Best regards OMEGA
Answered by: NorwalkAE_RS
Date published: 2022-04-06
  • y_2024, m_5, d_19, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_FGT305, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 2ms
  • QUESTIONS, PRODUCT

Related Categories

en-US
en
Save Configuration