Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Weather Tight or Explosion Resistant Bulb & Capillary Thermostat

Item# AR-LT Series

In stock

Lead Time (If not in stock): 0 week
Weather Tight or Explosion Resistant Bulb & Capillary Thermostat AR-LT Series AR-LT Series
  • Bulb and Capillary Design
  • Long-Lasting, Snap-Action Mechanism
  • Double-Pole, Single-Throw Contacts
  • 3 Different Bulb Styles Available


AR-EP, AR-LT Series
These models add a weatherresistant enclosure (AR-LT series) or an explosion-proof enclosure (AREP series) to the AR Series shown in the P Section. With the exception of the enclosure type, specifications are the same as listed. AR-EP models are UL listed for use on Class I, Groups C and D, and Class II, Groups E, F and G hazardous locations.

Caution–Hazard of Fire: Types AR, ARR, AR-LT and AR-EP thermostats do not provide failsafe temperature controls for heating. If the thermostat bulb ruptures, the controller senses that the temperature is not at the setpoint and heat stays on. A backup high limit temperature controller is recommended for safety.
*Not intended for use in hazardous areas.
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
  • CLOUD, getContent, 17ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Related Categories

en-US
en
Save Configuration