Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

By Pass pH/ORP Electrodes

  • RoHS Icon

$269.03

Item# PHE-4580

In stock

Lead Time (If not in stock): 7 weeks
By Pass pH/ORP Electrodes PHE-4580 PHE-4580
  • Replacement Electrodes ONLY, mounting assemblies no longer available
  • 16 Month Shelf Life
  • Flat Surface Design
  • Detachable Design for Easy Replacement

PHE-4580 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Measurement Type
Range
Wetted Materials
Max Temperature
Max Operating Pressure


The OMEGA™ PHE/ORE-4580 bypass flow pH system has a modified 1" CPVC or PVDF tee and cable assembly matched to the flat surface pH and ORP electrodes. Each GPM flowing through the tee results in a 2 ft/sec velocity which performs the self-cleaning action. No moving parts, liquid jets or power are required. Flow rates of 3 to 5 GPM provide adequate cleaning velocities in water weight applications. Exact control of flow rate is not required. Electrodes can be used in applications in which emulsions, slurries, oily wastewater and other difficult flowing samples are present. Continuous selfcleaning affords uninterrupted readings. Automatic temperature compensation is available as an option.
loading all models
loading all reviews
Rated 5 out of 5 by from Replacement pH probe Bought thsi pH electrode for our in line pH monitopring system.
Date published: 2017-10-30
  • y_2024, m_5, d_19, h_6
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_PHE-4580, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 7ms
  • REVIEWS, PRODUCT
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 15ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Accessories
PH 4 buffer solution 4L (1 gal)
$46.03
0 In Stock
De-ionized water, 4L (1 gal)
$54.46
11 In Stock
5 each single use foil packets of pH-4, pH-7, pH-10, and de-ionized water
$49.41
11 In Stock
20 single use foil packets of de-ionized water
$49.41
0 In Stock
De-ionized water 500 ml (1 pt)
$22.99
7 In Stock
pH Accessories
pH 7 buffer solution 500 ml (1 pt)
$18.43
0 In Stock
pH 7 buffer solution 4 L (1 gal)
$46.03
0 In Stock

Related Categories

en-US
en
Save Configuration