Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Heavy-Duty Combination pH Sensor For Submersible Applications

Heavy-Duty pH Sensor For Submersible Applications

$221.00

Item# PHE-7352-15

In stock

Lead Time (If not in stock): 4 weeks
Heavy-Duty pH Sensor For Submersible Applications PHE-7352-15 PHE-7352-15
  • Strong PPS Body
  • Low Maintenance
  • Short or Long Insertion Lengths
  • Any Angle Orientation

PHE-7352-15 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Features
Measurement Type
Range
Wetted Materials
Max Operating Pressure
Max Temperature
Process Connection Type
Process Connection Size


The PHE-7352-15 is a combination pH sensor designed for insertable use in process and waste water applications where greater pipeline penetration is required. The outer body material is PPS and has ¾ MNPT front and rear facing threads with 57.1 mm (2&frac14") insertion depth. The sensor features sealed double junction construction which is highly resistant to electrode poisoning solutions, (typically those with cyanide, ammonia, sulfide and heavy metals in appreciable concentrations). The use of the non-fouling patented Porous PTFE liquid junction ensures a steady presence of reference electrolyte. Coupled with the novel Plunger pH glass electrode design, this sensor assures a low long maintenance service life in most applications. Use of the high temperature version is recommended where service temperatures continuously exceed 80°C (176°F).

Application
• Suitable for Severe Conditions
• Large Diameter Pipe Insertion
• Waste Water Pipeline Insertion

dimensions

loading all models
loading all reviews
Rated 5 out of 5 by from Works well. Built in temperature sensor is nice. Much cleaner design than older model. Interested to see how long this sensor lasts in our steel pretreatment.
Date published: 2018-01-25
Rated 1 out of 5 by from Missing information The new Omega website sucks. It has less information than the old one did. For example, the data sheet for this pH sensor does not say that it needs a power supply and another component to make this sensor work. I know this because we had to buy all 3.
Date published: 2019-09-13
  • y_2024, m_5, d_29, h_3
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_2
  • loc_en_US, sid_PHE-7352-15, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
loading all QA

Item PHE-7352-15 pH probe; can I land cable to terminal strip and extend another 150 feet to controller PHCN-961 without amplifier? If so what cable do you recommend?

Asked by: johnM
Thank you for your inquiry. The maximum cable distance we recommend without an amplifier is 50ft.
Answered by: AS Engineer
Date published: 2020-03-11

I need to monitor the pH through the building automation system. Can this sensor produce a 4-20ma or 0-10vdc signal?

Asked by: John5646
No. This probe cannot produce a 4-20 mA or 0-10 VDC process signal. Review pH probe PHETX-600 instead.
Answered by: ASE HPO
Date published: 2020-02-13

can this unit be used to just act as a water detector? and if you sell a better sensor for this application im asking with the same install profile as this, what is the model?

Asked by: Jared123
Thank you for your inquiry. Unfortunately, it is a pH probe to measure only pH of a liquid, not as a detector and no longer carry such a product.
Answered by: Application Engineer JC
Date published: 2023-04-05

Can this sensor be fully submersed, free floating in a reservoir? (e.g., entire sensor and a few feet of the cable)

Asked by: engr07
Thank you for your inquiry about the pH probe. It can be submersed in a reservoir, yet, the cable is only potted, not water sealed. Using shrink wrap or snake into a pipe to protect water from getting into the body.
Answered by: Application Engineer JC
Date published: 2022-09-07

How do the leads connect to a display/controller (BNC)?

Asked by: Tessa
Hello! Thanks for your question. This pH electrode has a female BNC connector that attaches to the male BCN connector on the controller. If the controller has a terminal connector instead of the BNC then you need an adapter part # ADAPTOR-BNCF-SL.
Answered by: ASE HPO
Date published: 2020-04-30

What material is the seal between the electrode and the sensor body made of?

Asked by: Anonymous
Thank you for your inquiry about the pH probe. The sensor body is made of PPS (or Ryton) and has a PTFE and FKM seal within the electrode tip.
Answered by: Application Engineer JC
Date published: 2021-10-21

Is this pH sensor a combination sensor (outputs pH and temperature)? Or does a temperature sensor need to be purchased in addition to this sensor?

Asked by: Vikram
Thank you for your inquiry. The pH probe when connected to a pH display or controller will display the pH and compensate for temperature, not display. Unless, your current display or controller has that option, then, it will display temperature as well.
Answered by: Application Engineer JC
Date published: 2022-09-07

I am going to use the PHE-7353-15 sensor in a pipeline with chlorinated brine at a temperature of approximately 80 and a pressure of 2 BAR. Do you recommend the use of this sensor under these conditions?

Asked by: Anonymous
Thank you for your inquiry on the pH probe. The flow conditions will be good for the pH probe, yet, the chlorinated brine, chemical compatibility is the responsibility of customers to checked against the wetted materials.
Answered by: Application Engineer JC
Date published: 2021-10-25
  • y_2024, m_5, d_29, h_3CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_9
  • loc_en_US, sid_PHE-7352-15, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 11ms
  • QUESTIONS, PRODUCT
pH Controller
$701.16
0 In Stock
Accessories
pH 10 buffer solution, 500 ml (1
$19.47
0 In Stock
PH 10 buffer solution 4L (1 gal)
$48.62
0 In Stock
pH 4 buffer solution, 4L (1 gal)
$46.03
0 In Stock
PH 4 buffer solution 500 ml (1 pt)
$18.43
0 In Stock
pH 7 buffer solution, 500 ml (1 pt)
$18.43
7 In Stock
pH buffer solution, 4L (1 gal)
$46.03
0 In Stock
De-ionized water 500 ml (1 pt)
$22.99
0 In Stock
20 single use foil packets of de-ionized water
$49.41
0 In Stock
5 each single use foil packets of PH-4, PH-7, PH-10, and de-ionized water
$49.41
11 In Stock
pH Accessories
De-ionized water 4 L (1 gal)
$54.46
11 In Stock

Related Categories

en-US
en
Save Configuration