Alta Ethernet Gateways connect up to 100 Alta wireless sensors to the cloud and work stand alone with no PC required. True plug & play with optional PoE for easy installation
The ZW-REC connects to up to 255 wireless transmitters. View your data on the built in webpage. No PC required. OEG Compatible. Supports all XW, ZW and most UW transmitters
The Alta Serial Modbus Gateway allows you to connect up to 50 Alta Wireless sensors to an existing Modbus RTU Network. Integrate directly with your PLC or SCADA system
UW Series wireless receivers support up to 48 UW series transmitters with available displays and analog 5V, 10V or 4-20mA outputs. Compatible with TC Central and OEG.
The OM-CP Wireless receiver allows you to connect your OM-CP-RF and OM-CP-Thermalert data loggers wirelessly to your PC. It may also be used as repeater for even greater range
UWTC-REC4 DIN Rail mountable wireless receivers have 4 Analog Outputs and 4 Alarms for standalone operation. Connect to a PC with TC Central to view up to 48 transmitters
UWTC-REC4 DIN Rail mountable wireless receivers have 4 Analog Outputs and 4 Alarms for standalone operation. Connect to a PC with TC Central to view up to 48 transmitters
The HOBO MX Bluetooth Gateway is ideal for obtaining remote access to data from multiple HOBO MX data loggers monitoring conditions in nearby locations.
Wireless receivers are an essential technology for a variety of industrial, commercial, and laboratory applications. These devices offer the ability to remotely monitor and control a system.
Omega Engineering offers a comprehensive selection of wireless receivers – each with its own unique set of features and benefits.
For industrial applications such as monitoring temperature, humidity, and other environmental conditions, our Alta series of wireless receivers and Ethernet gateways provide a reliable connection to the cloud, with no need for a PC. Our OM-CP receivers and ZW-REC receivers provide a powerful and reliable connection to OM-CP-RF and Thermalert data loggers, making them ideal for monitoring data in a range of environments.
For laboratories, our UW series of wireless receivers offer support for up to 48 UW series transmitters, with available displays and analog outputs. This makes them ideal for monitoring the performance of laboratory equipment and for providing data to researchers.