The DFG55 series has a high 0.1% accuracy and high speed sampling rate which is ideal for quickly and precisely measuring tension and compression forces.
The DFG207 series features a standard 0.2% accuracy and two reversible 4 digit LCD displays which is an ideal multifunctional, user-friendly, digital force gauge for tension and compression force testing.
The DFG81 series features a rugged and ergonomic housing for handheld or mounted tension and compression testing. The analog display also includes a tare ring and peak hold.
The DFG-RS3 series consists of a base indicator unit and several interchangeable sensors, such as load cells and torque sensors for maximum versatility.
The DFG35 series has a standard 0.3% accuracy and high speed sampling rate which is ideal for quickly and precisely measuring tension and compression forces.
The DFG-RS5 series consists of a base indicator unit with advanced functions and several interchangeable sensors, such as load cells and torque for maximum versatility.
The HHTQ35 series is an ergonomic torque sensor with a large, backlit display, USB output, configurable alarms, and indicators for easy pass/fail testing.
The DFG82 series is highly accurate (0.1%) and NIST traceable. It also features a rugged yet ergonomic housing for handheld or mounted tension and compression testing.
Force Gauges are an essential tool for measuring tension and compression forces in many industrial, commercial, and laboratory applications.
Omega offers a comprehensive selection of force gauges – each designed to be easy-to-use and provide uncompromising accuracy. Omega force gauges have a rugged, ergonomic housing, making them suitable for both handheld and mounted applications.
Omega features digital and analog force gauges – including models with easy USB connectivity for data output. Our gauges measure in pounds, kilograms, or Newtons. Many of our models offer selectable units of measure.