Added to Your Shopping Cart
FL4000 OEM-style acrylic flow meters are machined from solid acrylic blocks for superb durability. The rear ports extend through the panel for easy hookup.
Added to Your Shopping Cart
The FLD100 Heavy-duty flowmeters are fully enclosed in a brushed stainless steel case. Ideal for industrial applications with flow rates up to 116 GPM and 250 SCFM.
Added to Your Shopping Cart
All plastic Variable Area Flow Meters for water or water like liquid flow measurement applications.
Added to Your Shopping Cart
The OMEGA's FL-9000 EZ-View flowmeters provide accurate, in-line indication of oil or water flow rates at an economical cost and can be mounted with no straight pipe runs
Added to Your Shopping Cart
The FL-500 Series in-line flow meters feature rugged construction, easy installation and direct reading flow rates for water and air at atmospheric and 90 psi pressures.
Added to Your Shopping Cart
FL50000A Series flowmeters feature a rugged, one-piece acrylic body, stainless steel internal parts, rear inlet and outlet ports for panel mounting, and excellent accuracy.
Added to Your Shopping Cart
OMEGA's in-line flowmeters offer high accuracy flow rate indication for oil, water or air and the ability to either control the flowrate or alarm on high or low flowrates.
Added to Your Shopping Cart
The FL-2000 Series offers a wide variety of precision flow meters for use in medical, industrial, chemical, and laboratory applications at an economical price.
Added to Your Shopping Cart
The FL-9000 Series flowmeter are rugged, low-cost direct reading industrial class flowmeters that are simple to install. They can be mounted in any position
Added to Your Shopping Cart
The FLD is suitable for metering carrier gases in chromatography, indicating and controlling gases in manufacturing processes, and liquid and gas measurement in laboratories.
Added to Your Shopping Cart
The OMEGA's precision variable-area flow meters for air, water, and gases have up to ±2% of full scale accuracy. (Models ending in "07" or "45" have ±5% FS accuracy).
Added to Your Shopping Cart
OMEGA's FL-75 flowmeters combine shatter resistant, non-glass construction and laboratory precision accuracy at an economical price. With Capacities: 0.5 to 200 GPM of Water
Added to Your Shopping Cart
The FLK2000 Series has a maximum temperature rating of 140°F (60°C) and a maximum pressure rating of 125 psi and are the ideal choice for medical and laboratory applications.
Added to Your Shopping Cart
Rugged In-Line Flow Sensors Available in 1/2", 3/4", and 1-1/4" sizes are protected in a sturdy cast aluminum enclosure, and are easy to install and mount in any position.
Added to Your Shopping Cart
The FL9000-AC flowmeters are ideal for a wide range of flow monitoring applications. Additional features include an adjustable flow alarm externally mounted on the meter.
Added to Your Shopping Cart
The FL-2500 Series direct read flow meter kits offer include seven interchangeable direct read scales for air, water, Argon, CO, Helium, Nitrogen and Oxygen.
Added to Your Shopping Cart
The OMEGA's precision variable-area flow meters for air, water, and gases feature an easy-to-read millimeter scale and are supplied with correlation charts for air and water
Added to Your Shopping Cart
The FLC Series is the economical way to monitor municipal water flows, verify pump outlets and monitor fluid conditions. Piston design allows for installation in any position
Added to Your Shopping Cart
The FL-3000 and FL-3100 flowmeters are designed for applications which involve corrosive or ultra-pure fluids. The meters are equipped with built-in PTFE needle valves.
Added to Your Shopping Cart
The 150 mm High/Low Alarm Flow Meter with Optical Sensor Switch is a noninvasive means for detection of a HI or LOW flow and is ideal for signaling an alarm or cutoff valve.