Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.
Back To Top

Heating Wire and Cables

11 Products
200°C Max Constant Wattage Heating Cable 120-480 Vac

Constant Wattage Heating Cable FEP overcoat and tinned copper overbraid insulation, 4, 8, 10 or 12 W/ft power density options, used for pipe tracing and freeze protection.

2100°F Max 80 Nickel 20 Chromium Resistance Heating Wire

NI80 80% Nickel 20% chromium resistance heating wire available in 18 to 30 AWG, lengths up to 1000 ft, maximum temperature of 2100°F and corrosion resistant.

Coiled 2100°F Max Nickel Chromium Resistance Heating Wire

Coiled 80% Nickel 20% chromium or 60% nickel 16% chromium resistance heating wire from 18 to 30 AWG, lengths up to 1000 ft, temperature up to 2100°F and corrosion resistant.

1400°F Max 80 Nickel 20 Chromium Resistance Heating Ribbon

NCRR-Series 80% Nickel 20% chromium resistance ribbon heating wire available in 18 to 30 AWG, lengths up to 1000 ft and maximum temperature of 1400°F.

1850°F Max 60 Nickel 16 Chromium Resistance Heating Wire

NI60 60% Nickel 16% chromium resistance heating wire available in 18 to 30 AWG, lengths up to 1000 ft, maximum temperature of 1850°F and corrosion resistant.

Self-Regulating 150°C Max Heating Cable 120-240 Vac

Self-regulating heating cable 150°C max, moisture and chemical resistant, 5 or 10 W/ft power density options, used for temperature maintenance and freeze protection.

Self-Regulating 85°C Max Heating Cable 120-240 Vac

Self-regulating heating cable 85°C max, moisture and chemical resistant, 5 or 10 W/ft power density options, used for temperature maintenance and freeze protection.

260°C Max Constant Wattage Heating Cable 120-480 Vac

Constant wattage heating cable 260°C max, moisture and chemical resistant, 4, 8, or 12 W/ft power density options, used for pipe tracing and freeze protection.

204°C Max Constant Wattage Heating Cable 120-480 Vac

Constant wattage heating cable 204°C max, moisture and chemical resistant, 3, 5, 8 or 12 W/ft power density options, used for pipe tracing and freeze protection.

Heat Trace Power Connection, End Seal, and Splice Kits

Heat trace kits including single or multiple connection power connection kits, end seal kits with or without indication lights and splice kits and rated for hazardous areas.

Heat Trace Essentials Tape, Clamps, and Caution Labels

Heat trace essentials including aluminum and fiberglass tape, clamps for different pipe size and caution labels.

Heating Wire and Cables

High quality nickel/chromium heating wire can be used to make straight or helical resistance heaters. They heat up fast, are corrosion resistant and come in a range of maximum operating temperatures.
Searching for your items
en-US
en
Save Configuration