The AAV-1000 Series of 2-way, NC, pilot operated bronze angle seat valves are ideal for use in a wide range of industrial applications with a wide range of fluids.
The AAV-1000B Series of 2-way, NC, pilot operated bronze angle seat valves are ideal for use in a wide range of industrial applications that require bi-directional flow.
The AAV-1100B Series of 2-way, NC, pilot operated 316L SS angle seat valves are ideal for use in a wide range of industrial applications that require bidirectional flow.
The AAV-1100 Series of 2-way, NC, pilot operated 316L SS angle seat valves are ideal for use in a wide range of industrial applications with a wide range of fluids.
The AAV-1100C Series of 2-way, NC, pilot operated 316L SS angle seat valves are ideal for use in a wide range of industrial applications that require compact design.
The AAV-1000C Series of 2-way, NC, pilot operated bronze angle seat valves are ideal for use in a wide range of industrial applications that require compact design.
The AAV-1000CB 2-way, NC, pilot operated bronze angle seat valves ideal for use in a wide range of industrial applications requiring bi-directional flow in a compact design.
The AAV-1100CB Series of 2-way, NC, pilot operated 316L SS angle seat valves are ideal for use in industrial applications that require bidirectional flow in a compact design.
Angle Body Piston Valves are widely used in a variety of industrial, commercial, and laboratory applications. These valves are ideal for controlling, regulating, and isolating flow in pipelines and can be used in both low- and high-pressure environments.
Omega Engineering offers a comprehensive selection of angle body piston valves, all made from high-quality materials sucha s 316L stainless-steel and bronze. They offer superior corrosion resistance and are designed to maintain a high level of accuracy and repeatability and to stand up to a wide range of temperatures and pressures.