Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

10 m/s Open Loop Wind Tunnel w/ 24"L x 18.5"W x 3"D Test Chamber

$34,042.50

Item# WT-3200

In stock

Lead Time (If not in stock): 6 weeks
10 m/s Open Loop Wind Tunnel w/ 24"L x 18.5"W x 3"D Test Chamber WT-3200 WT-3200
  • Quick Access Chamber
  • Measure Pressure, Velocity and Temperature Through (6) Sensor Ports
  • Change Flow Rates by Controlling (4) Fans On/Off
  • Operate Vertically or Horizontally

WT-3200 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Flow Rate
Supply Power


The WT-3200 is a unique, fully controllable wind tunnel for thermal and air flow testing of multiple PCBs. The test chamber has a 2-D converging nozzle with a multi-point measurement area for sensor placement upstream of the test section. The test section is equipped with card guides to allow insertion of actual or simulated PCBs from the side panel. The WT-3200 wind tunnel can be used to characterize different heat sink sizes for natural and forced convection cooling. Two heat sinks can be tested side by side to determine their thermal performance in the same environment. Actual or simulated PCBs can be tested for thermal flow distribution and pressure drop characterization. The chamber can accommodate up to 6 PCBs with 13 mm (0.5") card-to-card spacing or 3 PCBs with 25 mm (1") card-to-card spacing. The test section is made of clear polycarbonate material to accommodate smoke flow visualization. The chamber has its own stand for placement of instruments. The WT-3200 is placed on castors for ease of transportation. Rail guides are provided so the unit position can be adjusted. A switch box is provided with the unit so individual fans can be turned on or off. The WT-3200 can be fitted with different fan trays to accommodate a broad air flow range. Sensors to measure the flow parameters are also availabled by Omega as optional accessories.

Specificat ions
Wind Tunnel: 214.5 L x 114.3 W x 91.3 cm D (84.4 x 45 x 35.9")
Test Section: 60.9 L x 46.9 W x 7.6 cm D (24 x 18.5 x 3")
Number of Sensor Ports: 18
Flow Range: 0 to 10 m/s (0 to 2000 ft/min)
Flow Uniformity:±1%
Weight: 74 kg (164 lb)
Power Supply Requirements: 24 Vdc at 4.3 Amps (Power supply provided by customer)
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 2ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 2ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Related Categories

en-US
en
Save Configuration