Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Stick Type DMM/Thermometer

  • CE Approved

$125.64

Item# HHM63F

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $125.64
5-9 $119.36
10-24 $116.85
25-49 $111.82
50-99 $109.31
100+ $106.79

Please contact Technical Sales Team for assistance. Any remaining stock is available for purchase

Only 3 left

Limited Stock
Stick Type DMM/Thermometer HHM63F HHM63F
  • Brand New Series with CE-Mark Approval
  • Highly Accurate Thermometer with K type Thermocouple (HHM63C/HHM63F/HHM63K)
  • DATA HOLD Function
  • Models with 0.1°, 1° Resolution

HHM63F Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Measurement Type
Memory Capacity
Other Features


Description

HHM63Stick Type Multimeter
2500 count resolution W/Microprocessor-Based DMM, DCV Accuracy: 0.25%, Resistance accuracy: 0.3%, Backlit LCD display, Frequency accuracy up to ± 0.05%, Frequency resolution up to 0.001 Hz

HHM64 Stick Type Multimeter
3200 count resolution, Analog bargraph function, Backlit LCD display, DCV accuracy: 0.25%

HHM63C/HHM63F Multimeter Thermometer
2500 count resolution, microprocessor-based DMM, DCV accuracy: 0.25%, Resistance accuracy: 0.3%, Backlit LCD display, Frequency accuracy up to ± 0.05%, Frequency resolution up to 0.001 Hz, Type K input, Temp. accuracy ± 2%

HH63KF-MV/HH63KC-MV Temperature Transducer
Comes with type K thermocouple,Green LED Power-on, Annunciator,Overload Protection
Accuracy: 0.3% rdg 1 mV/deg analog output for temperature
Connects to any DMM for display

HH63K Stick Type Thermometer
3½ digits 2000 counts Reading of MAX, DATA HOLD, function overload protection 24 Vac/Vdc
Accuracy: up to ±0.3%, °C/°F Switchable. Comes with beaded type K thermocouple, 0.1/1.0° Resolution
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 20ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration